XL5K Integration Attributes - Metasys - LIT-12011964 - Software Application - SCT System Configuration Tool - 16.0

SCT: System Configuration Tool Help

Product
Building Automation Systems > Configuration and Programming Tools > SCT System Configuration Tool
Document number
LIT-12011964
Version
16.0
Revision date
2023-09-29

This object contains attributes common to many Metasys system objects. These common attributes are described in the Common Object Attributes section. This section includes attributes of the Focus/Configuration tab, the Diagnostics tab (if applicable), and any other tab specific only to this object. See the Object and Feature Tabs section for information on the attributes that appear on the other tabs of this object (for example, the Hardware and Options tab appear on point objects).

Note: In the Notes column, attributes that are marked with a letter C are configurable and attributes marked with the letter W are writable.
Table 1. XL5K Integration Attributes - Focus/Configuration Tab

Attribute Name

Notes

Initial Value

Description

Enabled

C,W

True

If True, allows integration between the XL5K system and the Metasys system extended architecture.

Offline

 

False

Indicates the offline/online state of the connected hardware.

Table 2. XL5K Integration Attributes - Diagnostic Tab

Attribute Name

Data Type

Description

Count

Number

Indicates the number of scannable points for all XL5K Controller objects defined for this object.

Point Scan Time

Number

Indicates the total amount of time to scan for point data.

Reset Date

Date

Indicates the date of the last Clear Statistics command or due to automatic midnight rollover.

Reset Time

Time

Indicates the time of the last Clear Statistics command or 12:00:00 if due to automatic midnight rollover.

Transaction Timeout

Number

Indicates the number of transmissions (packets) since the last Clear Statistics command where no response data was obtained and the transmission was retried.

Transmit Error

Number

Indicates the number of transmissions (packets) since the last Clear Statistics command that have errors (for example, bad data was returned).

Transmits Per Minute

Number

Indicates the calculated number of transmissions per minute.

Transmits Today

Number

Indicates the number of transmissions (packets) since midnight.