XL5K Controller Attributes - Metasys - LIT-12011964 - Software Application - System Configuration Tool - 16.0

SCT: System Configuration Tool Help

Brand
Metasys
Product name
System Configuration Tool
Document type
User Guide
Document number
LIT-12011964
Version
16.0
Revision date
2023-10-02
Language
English

This object contains attributes common to many Metasys system objects. These common attributes are described in the Common Object Attributes section.

Table 1. XL5K Controller Attributes
Name / View Group

Attribute ID Writable (W) Configurable (C)

Attribute Description

Enabled -- Object

673 W C

If True, allows the controller to be integrated into the Metasys system.

Enabled -- Status

673 W C

If True, allows the controller to be integrated into the Metasys system.

Offline -- Status

913

Indicates the offline/online state of the connected hardware.

Graphic -- Graphic Association

32581 W C

Indicates the graphic associated with the object.

Graphic Alias -- Graphic Association

32623 W C

Indicates a portion of the graphic’s item reference, up to and including the name of the folder containing this object or the controller containing this point.