Uninstalling the SCT Release 12.0 and later software - Metasys - LIT-12012067 - Configuration software - SCT System Configuration Tool - 13.2
SCT Installation and Upgrade Instructions
- Product
- Building Automation Systems > Configuration and Programming Tools > SCT System Configuration Tool
- Document number
- LIT-12012067
- Version
- 13.2
- Revision date
- 2019-10-14
Procedure
-
On the Start menu, click Control Panel. The Control
Panel appears.
-
Go to Programs > Programs and Features. The Programs
and Features window appears.
-
In the program list, right-click Metasys System Configuration Tool
XX.0 and click Uninstall. The
Metasys System Configuration Tool Setup window appears.
Figure 1.
Metasys System Configuration
Tool setup window
-
Click Uninstall. The Remove Databases window appears.
Figure 2. Remove SCT databases window
Notes:
- The Remove
Databases checkbox is selected by default. If you
wish to keep the application's runtime databases after SCT is
uninstalled, deselect the Remove Databases
checkbox.
- The Remove
Databases option only deletes the application
runtime databases: MetasysSCT, ActionQueueSCT, and
SCTTranslationDictionary. It does not remove all existing archive
databases.
-
Log in to SQL Server in one of two ways:
- To log in with Windows Credentials, keep the
Use Windows Credentials checkbox selected.
- To log in using SQL Server authentication, deselect the
Use Windows Credentials check box and enter
the SA user username and password.
-
Click Uninstall. The Uninstall Program Progress window
appears.
-
Click Restart to restart the computer and complete the
uninstallation process.