Dynamically Creatable: Yes
Dynamically Deletable: Yes
Property Name |
Required |
Optional |
Proprietary |
Property ID |
Data Type |
Writable |
Range |
---|---|---|---|---|---|---|---|
BUFFER_SIZE |
X |
126 |
X 1 |
2-5000 |
|||
ENABLE |
X |
133 |
X |
||||
LOGGING_TYPE |
X |
197 |
X1 |
||||
OBJECT_NAME |
X |
77 |
X |
||||
RECORD_COUNT |
X |
371 |
X |
||||
STOP_WHEN_FULL |
X |
144 |
X |
||||
ACKED_TRANSITION 2 |
X |
0 |
|||||
ALIGN_INTERVALS |
X |
193 |
|||||
CLIENT_COV_INCREMENT |
X |
127 |
X |
||||
COV_RESUBSC_INTERVAL |
X |
128 |
X |
Any value > 0 |
|||
DESCRIPTION |
X |
28 |
X |
64 characters max |
|||
EVENT_DETECTION_ENABLE2 | X | 353 | |||||
EVENT_ENABLE2 |
X |
35 |
X 3 |
||||
EVENT_MESSAGE_TEXTS2 |
X |
351 |
X3 |
||||
EVENT_MESSAGE_TEXTS_ CONFIG2 | X | 352 | X3 | 256 characters max | |||
EVENT_TIME_STAMPS2 |
X |
130 |
|||||
INPUT_REFERENCE 4 |
X |
132 |
X1 |
||||
INTERVAL_OFFSET |
X |
195 |
X |
||||
LAST_NOTIFY_TIME |
X |
173 |
|||||
LOG_INTERVAL 5 |
X |
134 |
X |
||||
NOTIFICATION_CLASS2 |
X |
17 |
X3 |
1–4,194,303 |
|||
NOTIFY_THRESHOLD2 |
X |
137 |
X3 |
||||
NOTIFY_TYPE2 |
X |
72 |
X3 |
||||
PROFILE_NAME |
X |
168 |
|||||
RECORDS_SINCE_NOTIFY2 |
X |
140 |
|||||
RELIABILITY |
X |
103 |
X1 |
||||
START_TIME |
X |
142 |
X |
||||
STOP_TIME |
X |
143 |
X |
||||
TRIGGER |
X |
205 |
X |
||||
ALARM_STATE |
X |
1006 |
Enumerated |
||||
BACNET_EXPOSED |
X |
3807 |
Boolean |
||||
BUFFER_STATE |
X |
2565 |
Enumerated |
||||
ENABLED |
X |
673 |
Boolean |
X |
|||
EXECUTION_PRIORITY |
X |
2197 |
Enumerated |
X |
0–3 |
||
INPUT_REF |
X |
545 |
Complex |
X1 |
|||
INSTANCE_NUMBER |
X |
32589 |
Unsigned |
||||
ITEM_REFERENCE |
X |
32527 |
Character String |
||||
MAPPED_NAME |
X |
2564 |
String |
||||
NEXT_TRANSFER_COUNT |
X |
2553 |
Unsigned |
||||
NOTIFICATION_OBJ_REF |
X |
4304 |
Object Reference |
X1 |
|||
OBJECT_CATEGORY |
X |
908 |
Enumerated |
X |
|||
REMOTE_DESCRIPTION 6 |
X |
32519 |
Character String |
X |
|||
REMOTE_DEVICE_ADDRESS6 |
X |
538 |
Complex |
||||
REMOTE_RELIABILITY |
X |
32518 |
Enumerated |
||||
RESPOSITORY_ENABLED |
X |
2549 |
Boolean |
X |
|||
ROUTE_TRIGGER |
X |
2552 |
Boolean |
X |
|||
SAMPLE_INTERVAL5 |
X |
2566 |
Unsigned |
X |
|||
STATUS |
X |
512 |
Enumerated |
||||
TRANSFER_SETPOINT |
X |
2550 |
Unsigned |
X |
1–5,000 |
||
USER_NAME |
X |
2390 |
Character String |
X |
400 characters max |