Dynamically Creatable: No
Dynamically Deletable: No
Property Name |
Required |
Optional |
Proprietary |
Property ID |
Data Type |
Writable |
Range |
---|---|---|---|---|---|---|---|
ADJUST_VALUE |
X |
176 |
X |
||||
OBJECT_NAME |
X |
77 |
|||||
OUT_OF_SERVICE |
X |
81 |
X |
||||
PRESENT_VALUE |
X |
85 |
X 1 |
||||
PULSE_SCALE_FACTOR |
X |
188 |
X |
||||
UNITS |
X |
117 |
X |
0–65,535 |
|||
ACKED_TRANSITIONS 2 |
X |
0 |
|||||
DEADBAND2 |
X |
25 |
X |
||||
DESCRIPTION |
X |
28 |
X |
64 characters max |
|||
EVENT_DETECTION_ENABLE2 | X | 353 | |||||
EVENT_ENABLE2 |
X |
35 |
X 3 |
||||
EVENT_MESSAGE_TEXTS2 |
X |
351 |
|||||
EVENT_MESSAGE_ TEXTS_CONFIG2 | X | 352 | X3 | 256 characters max | |||
EVENT_TIME_STAMPS2 |
X |
130 |
|||||
HIGH_LIMIT2 |
X |
45 |
X3 |
||||
LIMIT_ENABLE2 |
X |
52 |
X3 |
||||
LOW_LIMIT2 |
X |
59 |
X3 |
||||
NOTIFICATION_CLASS2 |
X |
17 |
X3 |
1–4,194,303 |
|||
NOTIFY_TYPE2 |
X |
72 |
X3 |
||||
PROFILE_NAME |
X |
168 |
|||||
PULSE_REFERENCE |
X |
181 |
|||||
RELIABILITY |
X |
103 |
X1 |
||||
TIME_DELAY2 |
X |
113 |
X3 |
0–65,535 |
|||
ALARM_STATE |
X |
1006 |
Enumerated |
||||
ALARM_MESSAGE_TEXT |
X |
536 |
Character String |
X3 |
|||
DISPLAY_PRECISION |
X |
661 |
Enumerated |
X |
|||
ENABLED |
X |
673 |
Boolean |
X |
|||
EXECUTION_PRIORITY |
X |
2197 |
Enumerated |
X |
|||
GRAPHIC2 |
X |
32581 |
Object Reference |
X |
|||
GRAPHIC_ALIAS2 |
X |
32623 |
Character String |
X |
|||
INPUT REF |
X |
512 |
Enumerated |
||||
INSTANCE_NUMBER |
X |
32589 |
Unsigned |
||||
ITEM_REFERENCE |
X |
32527 |
String |
||||
INTRINSIC_ALARM_DISABLED |
X |
4305 |
Boolean |
X |
|||
LAST_KNOWN_TIME_STAMPS |
X |
1290 |
BACnet Array |
||||
MAPPED_NAME 4 |
X |
2564 |
String |
||||
NOTIFICATION_OBJ_REF |
X |
4304 |
Object Reference |
||||
OBJECT_CATEGORY |
X |
908 |
Enumerated |
X |
|||
OFFLINE |
X |
913 |
Boolean |
||||
REMOTE_DESCRIPTION4 |
X |
32519 |
Character String |
X |
|||
REMOTE_DEVICE_ADDRESS4 |
X |
538 |
Complex |
||||
REMOTE_RELIABILITY |
X |
32518 |
Enumerated |
X |
|||
STATUS |
X |
512 |
Enumerated |
||||
STORED_EVENT_ENABLE |
X |
4306 |
BitString |
||||
USER_NAME |
X |
2390 |
String |
X |