Network Port (Ethernet IP DataLink) - Metasys - LIT-12013310 - Server - Open Application Server - 13.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Product
Building Automation Systems > Application Servers > Open Application Server
Document number
LIT-12013310
Version
13.0
Revision date
2023-11-08
Product status
Active

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Network Port (Ethernet IP Datalink)

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

   

77

 

X

 

APDU_LENGTH

 

X

 

399

 

X

 

BACNET_COMMAND

 

X

 

417

 

X

 

BACNET_IP_ADDRESS

 

X

 

400

     

BACNET_IP_MODE

 

X

 

408

     

BACNET_IP_UDP_PORT

 

X

 

412

 

X

 

BACNET_MAC_ADDRESS

 

X

 

423

     

BBMD_ACCEPT_FD_REGISTRATIONS

 

X

 

413

 

X

 

BBMD_BROADCAST_DISTRIBUTION_TABLE

 

X

 

414

 

X

 

BBMD_FOREIGN_DEVICE_TABLE

 

X

 

415

     

DESCRIPTION

 

X

 

28

 

X

64 characters max

ETHERNET_PORT_IN_USE     X 1909      

IP_DHCP_ENABLE

 

X

 

402

     

IP_DNS_SERVER

 

X

 

406

     

IP_SUBNET_MASK

 

X

 

411

     

NETWORK_NUMBER 1

 

X

 

425

     

NETWORK_NUMBER QUALITY

 

X

 

426

     

ALARM_STATE

   

X

1006

Enumerated

   

BACNET_IP_PORT

   

X

1223

Unsigned

X

 

BROADCAST_ADDRESS

   

X

2045

String

   

DEVICE_ADDRESS

   

X

876

String

   

DNS_REFRESH_PERIOD

   

X

2336

Unsigned

X

 

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

 

ITEM_REFERENCE

   

X

32527

Enumerated

   

JCI_NPO_APDU_RETRIES

   

X

1851

Unsigned

X

 

JCI_NPO_APDU_SEGMENT_TIMEOUT

   

X

1849

Unsigned

X

 

JCI_NPO_APDU_TIMEOUT

   

X

1850

Unsigned

X

 

JCI_NPO_CHANGES_PENDING_BITSTRING

   

X

1852

Unsigned

X

 

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

PROT_ENG_OUT_RESOURCE

   

X

2020

Unsigned

   

STATUS

   

X

512

Enumerated

   

USER_NAME

   

X

2390

String

X

 
1 Only writable when routing is enabled. Not writable for NAE85 as routing is not supported.