File - Metasys - LIT-12013310 - Server - Open Application Server - 13.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Product
Building Automation Systems > Application Servers > Open Application Server
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013310
Version
13.0
Revision date
2023-11-08
Product status
Active
Note:
  • File objects can only be modified by replacing the entire file.
  • File objects must be written sequentially.

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. File

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

   

77

     

FILE_TYPE

X

    43      

MODIFICATION_DATE

X

    71      

READ_ONLY

X

    99      

FILE_ACCESS_METHOD

X

    41      

ARCHIVE

X

   

13

 

X

 

FILE_SIZE 1

X

   

42

 

X

 

DESCRIPTION

 

X

 

28

 

X

40 characters max

ITEM_REFERENCE

   

X

32527

Character String

   

USER_NAME

   

X

2390

Character String

   

STATUS

   

X

512

Enumerated

   

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

OBJECT_CATEGORY

   

X

908

Enumerated

X

0–249

ALARM_STATE

   

X

1006

Enumerated

   

MAX_FILE_SIZE

   

X

3380

Unsigned

   
1 Can write zero (0) to file size but arbitrary truncation or expansion is not supported.