Event Enrollment - Metasys - LIT-12013310 - Server - Open Application Server - 13.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Product
Building Automation Systems > Application Servers > Open Application Server
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013310
Version
13.0
Revision date
2023-11-08
Product status
Active

Dynamically Creatable: Yes

Dynamically Deletable: Yes

Table 1. Event Enrollment

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

EVENT_ENABLE

X

   

35

 

X

 

EVENT_PARAMETERS

X

   

83

 

X

 

NOTIFICATION_CLASS

X

   

17

 

X

1–4,194,303

NOTIFY_TYPE

X

   

72

 

X

 

OBJECT_NAME

X

    77  

X

 

OBJECT_PROPERTY_ REFERENCE

X

   

78

 

X 1

 

DESCRIPTION

 

X

 

28

 

X

64 characters max

EVENT_MESSAGE_TEXTS

 

X

 

351

     
EVENT_MESSAGE_ TEXTS_CONFIG  

X

 

352

  X

256 characters max

ALARM_DISABLED     X 4308 Boolean X  

ALARM_MESSAGE_TEXT 2

   

X

536

Character String

X

 

ALARM_STATE

   

X

1006

Enumerated

   

ENABLED2

   

X

673

Boolean

X

 

EXECUTION_PRIORITY2

   

X

2197

Enumerated

X

0–3

GRAPHIC

   

X

32581

Object Reference

X

 

GRAPHIC_ALIAS

   

X

32623

Character String

X

 

INPUT_REF

   

X

545

Complex

   

INSTANCE_NUMBER

   

X

32589

Unsigned

   

ITEM_REFERENCE

   

X

32527

Character String

   

JCI_EVENT_PARAMETERS

   

X

2571

Character String

X

 

MAPPED_NAME

   

X

2564

String

   

NOTIFICATION_OBJ_REF

   

X

4304

Object Reference

X

 

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

REMOTE_DESCRIPTION2

   

X

32519

Character String

X

 

REMOTE_DEVICE_ADDRESS2

   

X

538

Complex

   

REMOTE_RELIABILITY2

   

X

32518

Enumerated

   

STATUS

   

X

512

Enumerated

   
STORED_EVENT_ENABLE    

X

4306 Boolean X  

USER_NAME

   

X

2390

Character String

X

400 characters max

1 Only writable when not defined after create object.
2 Not available in all instances.