Character String Value - Metasys - LIT-12013310 - Server - Open Application Server - 13.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Product
Building Automation Systems > Application Servers > Open Application Server
Document number
LIT-12013310
Version
13.0
Revision date
2023-11-08
Product status
Active

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Character String Value

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

   

77

 

X

 

PRESENT_VALUE

X

   

85

 

X

 

ACKED_TRANSITIONS 1

 

X

 

0

     

ALARM_VALUES1

 

X

  7  

X 2

 

CURRENT_COMMAND_PRIORITY

 

X

 

431

     

DESCRIPTION

 

X

 

28

 

X

64 characters max

EVENT_DETECTION_ENABLE1   X   353      

EVENT_ENABLE1

 

X

 

35

 

X2

 

EVENT_MESSAGE_TEXTS1

 

X

  351      

EVENT_MESSAGE_TEXTS_ CONFIG1

  X   352   X2 256 characters max

EVENT_STATE

 

X

 

36

     

EVENT_TIME_STAMPS

 

X

 

130

     

FAULT_VALUES 3

 

X

 

39

 

X

0–65,535

NOTIFICATION_CLASS1

 

X

 

17

 

X2

1–4,194,303

NOTIFY_TYPE1

 

X

 

72

 

X2

 

OUT_OF_SERVICE

 

X

 

81

 

X

 

PRIORITY_ARRAY3

 

X

 

87

     

PROFILE_NAME

 

X

 

168

     

RELIABILITY

 

X

  103  

X

 

RELINQUISH_DEFAULT3

 

X

 

104

 

X

 

TIME_DELAY1

 

X

 

113

 

X

0–65,535

ALARM_MESSAGE_TEXT1

   

X

536

Character String

X

 

ALARM_STATE

   

X

1006

Enumerated

   

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

GRAPHIC

   

X

32581

Object Reference

X

 

GRAPHIC_ALIAS

   

X

32623

Character String

X

 

INSTANCE_NUMBER

   

X

32589

Unsigned

   

INTRINSIC_ALARM_DISABLED

   

X

4305

Boolean

X

 

ITEM_REFERENCE

   

X

32527

Character String

   

LAST_KNOWN_TIME_STAMPS

   

X

1290

BACnet Array

   

MAPPED_NAME3

   

X

2564

String

   

NOTIFICATION_OBJ_REF

   

X

4304

Object Reference

X

 

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

OUT_OF_SERVICE_EXPIRATION_TIME

   

X

64787

Structure

   

OVERRIDE_EXPIRATION_TIME

   

X

64786

Structure

   

REMOTE_DESCRIPTION3

   

X

32519

Character String

X

 

REMOTE_DEVICE_ADDRESS3

   

X

538

Complex

   

STATUS

   

X

512

Enumerated

   

STORED_EVENT_ENABLED

   

X

4306

BitString

X

 

USER_NAME

   

X

2390

Character String

X

400 characters max

1 Only present when the instance supports intrinsic alarming.
2 Only writeable when EVENT_DETECTION_ENABLE is present and is TRUE.
3 Not present in all instances.