Analog Output - Metasys - LIT-12013310 - Server - Open Application Server - 13.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Brand
Metasys
Product name
Open Application Server
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013310
Version
13.0
Revision date
2023-11-08
Product status
Active
Language
English

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Analog Output

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

   

77

 

X

 

OUT_OF_SERVICE

X

   

81

 

X

 

PRESENT_VALUE

X

   

85

 

X

 

RELINQUISH_DEFAULT

X

   

104

 

X

 

UNITS

X

   

117

 

X

0–65,535

ACKED_TRANSITIONS 1

 

X

 

0

     

COV_INCREMENT

 

X

 

22

 

X

any value > 0

DEADBAND1

 

X

 

25

 

X 2

 

DESCRIPTION

 

X

 

28

 

X

64 characters max

DEVICE_TYPE

 

X

 

31

 

X

20 characters max

EVENT_DETECTION_ENABLE1   X  

353

     

EVENT_ENABLE1

 

X

 

35

 

X2

 

EVENT_MESSAGE_TEXTS1

 

X

  351      

EVENT_MESSAGE_TEXTS_ CONFIG1

  X   352   X2 256 characters max

EVENT_TIME_STAMPS1

 

X

  130      

HIGH_LIMIT1

 

X

 

45

 

X2

 

LIMIT_ENABLE1

 

X

 

52

 

X2

 

LOW_LIMIT1

 

X

 

59

 

X2

 

MAX_PRES_VALUE

 

X

 

65

 

X

 

MIN_PRES_VALUE

 

X

 

69

 

X

 

NOTIFICATION_CLASS1

 

X

 

17

 

X2

1–4,194,303

NOTIFY_TYPE1

 

X

 

72

 

X2

 

RELIABILITY

 

X

 

103

 

X 3

 

RESOLUTION

 

X

 

106

     

TIME_DELAY1

 

X

 

113

 

X2

0–65,535

ALARM_MESSAGE_TEXT

   

X

536

Character String

X2

 

ALARM_STATE

   

X

1006

Enumerated

   

BACNET_EXPOSED

   

X

3807

Boolean

X

 

DEADBAND

   

X

2205

Real

X

 

DISPLAY_PRECISION

   

X

661

Enumerated

X

0–12

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

GRAPHIC

   

X

32581

Object Reference

X2

 

GRAPHIC_ALIAS

   

X

32623

Character String

X2

 

INSTANCE_NUMBER

   

X

32589

Unsigned

   

INTRINSIC_ALARM_DISABLED

   

X

4305

Boolean

   

ITEM_REFERENCE

   

X

32527

Character String

   

MAX_OUT_VALUE

   

X

653

Real

   

MIN_OUT_VALUE

   

X

652

Real

   

NOTIFICATION_OBJ_REF

   

X

4304

Object Reference

   

OBJECT_CATEGORY

   

X

908

Enumerated

   

OFFLINE

   

X

913

Boolean

   

OUTPUT

   

X

663

Real

   

OVERRIDE_EXPIRATION_TIME

   

X

64786

Structure

   

RESTORE_COMMAND_ PRIORITY

   

X

721

Bit String

X

 

SAB_MAC_ADDR

   

X

3645

Byte

   

SLOT_A

   

X

990

Byte

   

STATUS

   

X

512

Enumerated

   

STORED_EVENT_ENABLE

   

X

4306

Bit String

   

TRUNK_NUMBER

   

X

549

Unsigned

   

USE_COV_MIN_SEND_TIME

   

X

3930

Boolean

X

 

USER_NAME

   

X

2390

Character String

X

400 characters max

1 Only present when the instance supports intrinsic alarming.
2 Only writable when EVENT_DETECTION_ENABLE is present and is TRUE.
3 Not writable in all instances.