Analog Input - Metasys - LIT-12013310 - Server - Open Application Server - 13.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Product
Building Automation Systems > Application Servers > Open Application Server
Document number
LIT-12013310
Version
13.0
Revision date
2023-11-08
Product status
Active

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Analog Input

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

    77  

X

 

OUT_OF_SERVICE

X

    81  

X

 

PRESENT_VALUE

X

    85  

X 1

 

UNITS

X

   

117

 

X

0–65,535

ACKED_TRANSITIONS 2

 

X

  0      

COV_INCREMENT

 

X

 

22

 

X

any value > 0

DEADBAND2

 

X

 

25

 

X 3

 

DESCRIPTION

 

X

 

28

 

X

64 characters max

DEVICE_TYPE

 

X

 

31

 

X

20 characters max

EVENT_DETECTION_ENABLE2   X  

353

     

EVENT_ENABLE2

 

X

 

35

 

X3

 

EVENT_MESSAGE_TEXTS2

 

X

 

351

     
EVENT_MESSAGE_TEXTS_ CONFIG2   X  

352

  X3 256 characters max

EVENT_TIME_STAMPS2

 

X

 

130

     

HIGH_LIMIT2

 

X

 

45

 

X3

 

LIMIT_ENABLE2

 

X

 

52

 

X3

 

LOW_LIMIT2

 

X

 

59

 

X3

 

MAX_PRES_VALUE

 

X

 

65

 

X

 

MIN_PRES_VALUE

 

X

 

69

 

X

 

NOTIFICATION_CLASS2

 

X

 

17

 

X3

1–4,194,303

NOTIFY_TYPE2

 

X

 

72

 

X3

 

RELIABILITY

 

X

 

103

 

X1

 

RESOLUTION

 

X

 

106

     

TIME_DELAY2

 

X

  113  

X3

0–65,535

UPDATE_INTERVAL

 

X

 

118

     

ALARM_MESSAGE_TEXT

   

X

536

Character String

X3

 

ALARM_STATE

   

X

1006

Enumerated

   

ANTI_SPIKE

   

X

722

Boolean

X

 

BACNET_EXPOSED

   

X

3807

Boolean

X

 

DISPLAY_PRECISION

   

X

661

Enumerated

X

0–12

ENABLED

   

X

673

Boolean

X

 

ENDPOINT_TOLERANCE

   

X

3544

Real

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

FIELD_OFFSET

   

X

2179

Real

X

 

FIELD_UNITS

   

X

2180

Enumerated

   

FILTER_SETUP

   

X

3407

Enumerated

X

 

GRAPHIC

   

X

32581

Object Reference

X3

 

GRAPHIC_ALIAS

   

X

32623

Character String

X3

 

HARDWARE_VALUE

   

X

1433

Real

   

INPUT_RANGE_HIGH

   

X

1294

Real

X

 

INPUT_RANGE_LOW

   

X

1293

Real

X

 

INTRINSIC_ALARM_DISABLED

   

X

4305

Boolean

X

 

ITEM_REFERENCE

   

X

32527

Character String

   

LOWPASS_FILTER_ENA

   

X

3542

Boolean

X

 

MINUS_20_DB_FREQ

   

X

3543

Boolean

X

 

NOTIFICATION_OBJ_REF

   

X

4304

Object Reference

X

 

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

OFFLINE

   

X

913

Boolean

   

OFFSET

   

X

956

Real

X

 

OUT_OF_SERVICE_EXPIRATION_TIME

   

X

64787

Structure

X

 

OUTPUT_RANGE_HIGH

   

X

1296

Real

X

 

OUTPUT_RANGE_LOW

   

X

1295

Real

X

 

PROCESS_ID

   

X

3422

Enumerated

X

 

SETUP

   

X

518

Enumerated

X

 

SAB_MAC_ADDR

   

X

3645

Unsigned

X

 

SLOT

   

X

519

Unsigned

   

SPIKE_FRACTION

   

X

725

Real

X

 

STATUS

   

X

512

Enumerated

X

 

STORED_EVENT_ENABLE

   

X

4306

BitString

   

TIME_CONSTANT

   

X

3164

Real

X

 

USE_COV_MIN_SEND_TIME

   

X

3930

Boolean

X

 

USER_NAME

   

X

2390

Character String

X

400 characters max

1 Only writable when OUT_OF_SERVICE is set to True.
2 Only present when the instance supports intrinsic alarming.
3 Only writable when EVENT_DETECTION_ENABLE is present and is TRUE.