Accumulator - Metasys - LIT-12013310 - Server - Open Application Server - 13.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Product
Building Automation Systems > Application Servers > Open Application Server
Document number
LIT-12013310
Version
13.0
Revision date
2023-11-08
Product status
Active

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Accumulator

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

MAX_PRES_VALUE

X

   

65

 

X

 

OBJECT_NAME

X

   

77

 

X

 

OUT_OF_SERVICE

X

   

81

 

X

 

PRESENT_VALUE

X

   

85

 

X 1

 

SCALE

X

   

187

 

X

 

UNITS

X

   

117

 

X

0–65,535

ACKED_TRANSITIONS 2

 

X

 

0

     

DESCRIPTION

 

X

 

28

 

X

64 characters max

DEVICE_TYPE

 

X

 

31

 

X

20 characters max

EVENT_DETECTION_ENABLE2   X   353      

EVENT_ENABLE2

 

X

 

35

 

X 3

 

EVENT_MESSAGE_TEXTS2

 

X

  351      
EVENT_MESSAGE_TEXTS_ CONFIG2   X   352   X3 256 characters max

EVENT_TIME_STAMPS2

 

X

 

130

     

HIGH_LIMIT2

 

X

 

45

 

X3

 

LIMIT_ENABLE2

 

X

 

52

 

X3

 

LIMIT_MONITORING_ INTERVAL

 

X

 

182

 

X3

 

LOGGING_DEVICE 4

 

X

 

183

     

LOGGING_RECORD4

 

X

 

184

     

LOW_LIMIT2

 

X

 

59

 

X3

 

NOTIFICATION_CLASS2

 

X

 

17

 

X3

1–4,194,303

NOTIFY_TYPE2

 

X

 

72

 

X3

 

PRESCALE

 

X

 

185

 

X

 

PROFILE_NAME

 

X

 

168

     

PULSE_RATE

 

X

 

186

 

X1 , 3

 

RELIABILITY

 

X

 

103

 

X1

 

TIME_DELAY2

 

X

 

113

 

X3

 

VALUE_BEFORE_CHANGE4

 

X

  190      

VALUE_CHANGE_TIME

 

X

  192      

VALUE_SET4

 

X

  191  

X

0–268,435, 455

ALARM_MESSAGE_TEXT

   

X

536

Character String

X3

 

ALARM_STATE

   

X

1006

Enumerated

   

ANTI_SPIKE4

   

X

722

Boolean

X

 

DISPLAY_PRECISION

   

X

661

Enumerated

X

 

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

GRAPHIC

   

X

32581

Object Reference

X3

 

GRAPHIC_ALIAS

   

X

32623

Character String

X3

 

INPUT_REF

   

X

545

Attribute Reference

   

INSTANCE_NUMBER

   

X

32589

Unsigned

   

INTERNAL_UNITS

   

X

3432

Enumerated

X

 

INTRINSIC_ALARM_DISABLED

   

X

4305

Boolean

X

 

ITEM_REFERENCE

   

X

32527

Character String

   

JCI_LOGGING_DEVICE

   

X

4696

Character String

X

 

LAST_KNOWN_TIME_STAMPS

   

X

1290

BACnetArray

   

MAPPED_NAME4

   

X

2564

String

   

NOTIFICATION_OBJ_REF

   

X

4304

Object Reference

X

 

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

PERIODIC_UPDATE

   

X

2192

Unsigned

X

 

REMOTE_DESCRIPTION4

   

X

32519

Character String

   

REMOTE_DEVICE_ADDRESS4

   

X

538

String

X

 

ROLLOVER_LIMIT4

   

X

823

Unsigned

X

 

SCALE_AS_FLOAT

   

X

4693

Real

X

 

SCALE_AS_INT

   

X

4692

Integer

X

 

SCALED_VALUE

   

X

4694

Real

   

STATUS

   

X

512

Enumerated

   

STORED_EVENT_ENABLE

   

X

4306

Bitstring

   

USER_NAME

   

X

2390

Character String

X

400 characters max

1 Only writable when OUT_OF_SERVICE is set to True.
2 Only present when the instance supports intrinsic alarming.
3 Only writable when EVENT_DETECTION_ENABLE is present and is True.
4 Not present in all instances.