Trend Log - Metasys - LIT-12013310 - Server - Open Application Server - 12.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Brand
Metasys
Product name
Open Application Server
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013310
Version
12.0
Revision date
2022-07-06
Product status
Active
Language
English

Dynamically Creatable: Yes

Dynamically Deletable: Yes

Table 1. Trend Log

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

BUFFER_SIZE

X

   

126

 

X 1

2-5000

ENABLE

X

   

133

 

X

 

LOGGING_TYPE

X

    197  

X1

 

OBJECT_NAME

X

    77  

X

 

RECORD_COUNT

X

   

371

 

X

 

STOP_WHEN_FULL

X

   

144

 

X

 

ACKED_TRANSITION 2

 

X

 

0

     

ALIGN_INTERVALS

 

X

 

193

     

CLIENT_COV_INCREMENT

 

X

 

127

 

X

 

COV_RESUBSC_INTERVAL

 

X

 

128

 

X

Any value > 0

DESCRIPTION

 

X

 

28

 

X

64 characters max

EVENT_DETECTION_ENABLE2   X   353      

EVENT_ENABLE2

 

X

 

35

 

X 3

 

EVENT_MESSAGE_TEXTS2

 

X

 

351

 

X3

 
EVENT_MESSAGE_TEXTS_ CONFIG2   X   352   X3 256 characters max

EVENT_TIME_STAMPS2

 

X

 

130

     

INPUT_REFERENCE 4

 

X

 

132

 

X1

 

INTERVAL_OFFSET

 

X

 

195

 

X

 

LAST_NOTIFY_TIME

 

X

 

173

     

LOG_INTERVAL 5

 

X

 

134

 

X

 

NOTIFICATION_CLASS2

 

X

 

17

 

X3

1–4,194,303

NOTIFY_THRESHOLD2

 

X

 

137

 

X3

 

NOTIFY_TYPE2

 

X

 

72

 

X3

 

PROFILE_NAME

 

X

 

168

     

RECORDS_SINCE_NOTIFY2

 

X

 

140

     

RELIABILITY

 

X

 

103

 

X1

 

START_TIME

 

X

 

142

 

X

 

STOP_TIME

 

X

 

143

 

X

 

TRIGGER

 

X

 

205

 

X

 

ALARM_STATE

   

X

1006

Enumerated

   

BACNET_EXPOSED

   

X

3807

Boolean

   

BUFFER_STATE

   

X

2565

Enumerated

   

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

INPUT_REF

   

X

545

Complex

X1

 

INSTANCE_NUMBER

   

X

32589

Unsigned

   

ITEM_REFERENCE

   

X

32527

Character String

   

MAPPED_NAME

   

X

2564

String

   

NEXT_TRANSFER_COUNT

   

X

2553

Unsigned

   

NOTIFICATION_OBJ_REF

   

X

4304

Object Reference

X1

 

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

REMOTE_DESCRIPTION 6

   

X

32519

Character String

X

 

REMOTE_DEVICE_ADDRESS6

   

X

538

Complex

   

REMOTE_RELIABILITY

   

X

32518

Enumerated

   

RESPOSITORY_ENABLED

   

X

2549

Boolean

X

 

ROUTE_TRIGGER

   

X

2552

Boolean

X

 

SAMPLE_INTERVAL5

   

X

2566

Unsigned

X

 

STATUS

   

X

512

Enumerated

   

TRANSFER_SETPOINT

   

X

2550

Unsigned

X

1–5,000

USER_NAME

   

X

2390

Character String

X

400 characters max

1 Not writable in all instances.
2 Only present when the instance supports intrinsic alarming.
3 Only writable when EVENT_DETECTION_ENABLE is present and is True.
4 Named LOG_DEVICEOBJECTPROPERTY in the BACnet standard.
5 Log_Interval and Sample_Interval represent the same value in different units of time. Log_Interval is in hundredths of seconds and Sample_Interval (Johnson Controls proprietary) is in seconds. Both allow only whole seconds and round to the nearest second.
6 Not present in all instances.