Pulse Converter - Metasys - LIT-12013310 - Server - Open Application Server - 12.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Brand
Metasys
Product name
Open Application Server
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013310
Version
12.0
Revision date
2022-07-06
Product status
Active
Language
English

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Pulse Converter

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

ADJUST_VALUE

X

   

176

 

X

 

OBJECT_NAME

X

   

77

     

OUT_OF_SERVICE

X

   

81

 

X

 

PRESENT_VALUE

X

   

85

 

X 1

 

PULSE_SCALE_FACTOR

X

   

188

 

X

 

UNITS

X

    117  

X

0–65,535

ACKED_TRANSITIONS 2

 

X

 

0

     

DEADBAND2

 

X

 

25

 

X

 

DESCRIPTION

 

X

 

28

 

X

64 characters max

EVENT_DETECTION_ENABLE2   X   353      

EVENT_ENABLE2

 

X

 

35

 

X 3

 

EVENT_MESSAGE_TEXTS2

 

X

 

351

     
EVENT_MESSAGE_ TEXTS_CONFIG2   X   352   X3 256 characters max

EVENT_TIME_STAMPS2

 

X

 

130

     

HIGH_LIMIT2

 

X

 

45

 

X3

 

LIMIT_ENABLE2

 

X

 

52

 

X3

 

LOW_LIMIT2

 

X

 

59

 

X3

 

NOTIFICATION_CLASS2

 

X

 

17

 

X3

1–4,194,303

NOTIFY_TYPE2

 

X

 

72

 

X3

 

PROFILE_NAME

 

X

 

168

     

PULSE_REFERENCE

 

X

 

181

     

RELIABILITY

 

X

 

103

 

X1

 

TIME_DELAY2

 

X

 

113

 

X3

0–65,535

ALARM_STATE

   

X

1006

Enumerated

   

ALARM_MESSAGE_TEXT

   

X

536

Character String

X3

 

DISPLAY_PRECISION

   

X

661

Enumerated

X

 

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

 

GRAPHIC2

   

X

32581

Character String

X

 

GRAPHIC_ALIAS2

   

X

32623

Character String

X

 

INPUT REF

   

X

512

Enumerated

   

INSTANCE_NUMBER

   

X

32589

Unsigned

   

ITEM_REFERENCE

   

X

32589

String

   

INTRINSIC_ALARM_DISABLED

   

X

4305

Boolean

X

 
LAST_KNOWN_TIME_STAMPS    

X

1290

BACnet Array

   

MAPPED_NAME 4

   

X

2564

String

   

NOTIFICATION_OBJ_REF

   

X

4304

Object Reference

   

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

OFFLINE

   

X

913

Boolean

   

REMOTE_DESCRIPTION4

   

X

32519

Character String

X

 

REMOTE_DEVICE_ADDRESS4

   

X

538

Complex

   

REMOTE_RELIABILITY

   

X

32518

Enumerated

X

 

STATUS

   

X

512

Enumerated

   

STORED_EVENT_ENABLE

   

X

4306

BitString

   

USER_NAME

   

X

2390

String

X

 
1 Only writable when Out of Service is set to True.
2 Only present when the instance supports intrinsic alarming.
3 Only writable when EVENT_DETECTION_ENABLE is present and is True.
4 Not present in all instances.