Multistate Value - Metasys - LIT-12013310 - Server - Open Application Server - 12.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Product
Building Automation Systems > Application Servers > Open Application Server
Document number
LIT-12013310
Version
12.0
Revision date
2022-07-06
Product status
Active

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Multistate Value

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

NUMBER_OF_STATES

X

   

74

 

X

2–500

OBJECT_NAME

X

   

77

 

X

 

OUT_OF_SERVICE

X

   

81

 

X 1

 

PRESENT_VALUE

X

   

85

 

X1

 

ACKED_TRANSITIONS 2

 

X

 

0

     

ALARM_VALUES2

 

X

 

7

 

X 3

0–65,535

CURRENT_COMMAND_PRIORITY

 

X

 

431

     

DESCRIPTION

 

X

 

28

 

X

64 characters max

EVENT_DETECTION_ENABLE2   X   353      

EVENT_ENABLE2

 

X

 

35

 

X3

 

EVENT_MESSAGE_TEXTS2

 

X

 

351

     
EVENT_MESSAGE_TEXTS_ CONFIG2   X   352   X3 256 characters max

EVENT_TIME_STAMPS2

 

X

 

130

     

FAULT_VALUES2

 

X

 

39

 

X3

0–65,535

ITEM_REFERENCE

 

X

 

32527

     

NOTIFICATION_CLASS2

 

X

 

17

 

X3

1–4,194,303

NOTIFY_TYPE2

 

X

 

72

 

X3

 

PRIORITY_ARRAY

 

X

 

87

     

RELIABILITY

 

X

 

103

 

X1

 

RELINQUISH_DEFAULT

 

X

 

104

 

X

 

STATE_TEXT

 

X

 

110

     

TIME_DELAY2

 

X

 

113

 

X3

0–65,535

ALARM_MESSAGE_TEXT

   

X

536

Character String

X3

 

ALARM_STATE

   

X

1006

Enumerated

   

AUTHORIZATION_CATEGORY

   

X

908

Enumerated

X

0–249

BACNET_EXPOSED

   

X

3807

Boolean

X

 

CONNECTED_STATUS

   

X

1243

Enumerated

   

CONNECTED_TO

   

X

1376

Attribute Reference

X1

 

CONNECTED_TO_INTERNAL_ APPLICATION

   

X

6081

Enumerated

   

COV_COUNT

   

X

839

Unsigned

   

DEFAULT_VALUE

   

X

3113

Enumerated

X

 

DEVICE_MAC_ADDRESS

   

X

3629

Unsigned

   

DIRECTION

   

X

746

Enumerated

X1

 

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

FAILSAFE_CURRENTLY_ACTIVE

   

X

6088

Enumerated

   

FAILSOFT

   

X

2567

Boolean

X

 

GRAPHIC

   

X

32581

Character String

X3

 

GRAPHIC_ALIAS

   

X

32623

Character String

X3

 

INSTANCE_NUMBER

   

X

32589

Unsigned

   

ITEM_REFERENCE

   

X

32527

Character String

   

INTRINSIC_ALARM_DISABLED

   

X

4305

Boolean

X3

 

NOTIFICATION_OBJ_REF

   

X

4304

Object Reference

X3

 

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

OFFLINE

   

X

913

Boolean

   

OUT_OF_SERVICE_EXPIRATION_TIME

   

X

64787

Complex

   

OVERRIDE_EXPIRATION_TIME

   

X

64786

Complex

   

PRESENT_VALUE_WRITABLE

   

X

6080

Enumerated

   

PRIORITY_FOR_WRITING_TO_ CONNECTED

   

X

6093

Byte

X1

 

PRIORITY_SUPPORTED

   

X

6083

Boolean

X1

 

PROPERTY_REF_VALUE

   

X

2202

Attribute Reference

   

REFERENCED_RELIABILITY

   

X

6085

Enumerated

   

REFERENCED_VALUE

   

X

6084

Enumerated

   

REFERENCED_VALUE_COS_ COUNT

   

X

6086

Unsigned

X1

 

RESTORE_COMMAND_ PRIORITY

   

X

721

Bit String

X1

 

STATES_TEXT

   

X

931

Enumerated

X

 

STATUS

   

X

512

Enumerated

   

STORED_EVENT_ENABLE

   

X

4306

Bit String

   

USER_NAME

   

X

2390

Character String

X

400 characters max

1 Not writable in all instances.
2 Only present when the instance supports intrinsic alarming.
3 Only writable when alarming is enabled.
4 Not present in all instances.