Loop - Metasys - LIT-12013310 - Server - Open Application Server - 12.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Product
Building Automation Systems > Application Servers > Open Application Server
Document number
LIT-12013310
Version
12.0
Revision date
2022-07-06
Product status
Active

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Loop

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

ACTION

X

   

2

 

X

 

CONTROLLED_VAR_UNITS

     

20

 

X

 

OBJECT_NAME

X

   

77

 

X

 

OUTPUT_UNITS

     

82

 

X 1

 

OUT_OF_SERVICE

X

   

81

 

X 2

 

PRESENT_VALUE

X

   

85

 

X 3

 

PRIORITY_FOR_WRITING

X

   

88

 

X

 

SETPOINT

X

   

108

 

X1

 

ACKED_TRANSITIONS 4

 

X

 

0

     

BIAS

 

X

 

14

 

X2

 

COV_INCREMENT 5

 

X

 

22

 

X

 

DEADBAND

 

X

 

25

 

X

0.0–10,000

DERIVATIVE_CONSTANT

 

X

 

26

 

X2

 

DERIVATIVE_CON_UNITS

 

X

 

27

 

X1

 

DESCRIPTION

 

X

 

28

   

64 characters max

ERROR_LIMIT4

     

34

 

X 6

 

EVENT_DETECTION_ENABLE4

 

X

 

353

     

EVENT_ENABLE4

     

35

 

X

 

EVENT_MESSAGE_TEXTS4

 

X

 

351

     

EVENT_MESSAGE_TEXTS_ CONFIG4

  X  

352

  X6 256 characters max

EVENT_TIME_STAMPS4

 

X

 

130

     

INTEGRAL_CONSTANT

 

X

 

49

 

X2

 

INTEGRAL_CONST_UNITS

 

X

 

50

 

X

 

MAX_OUTPUT

 

X

  61  

X2

 

MIN_OUTPUT

 

X

  68  

X2

 

NOTIFICATION_CLASS4

 

X

 

17

 

X6

1–4,194,303

NOTIFY_TYPE4

 

X

 

72

 

X6

 

PROPORTIONAL_CONST

 

X

 

93

 

X2

 

PROP_CONSTANT_UNITS

 

X

 

94

 

X1

 

RELIABILITY

 

X

 

103

 

X3

 

TIME_DELAY4

 

X

 

113

 

X6

 

UPDATE_INTERVAL

 

X

 

118

 

X1

 

ALARM_STATE5

   

X

1006

Enumerated

X6

 

ALARM_MESSAGE_TEXT

   

X

536

String

X6

 

BIAS_REF

   

X

4687

Complex

   

CNRL_DISPLAY_PRECISION5

   

X

1488

Enumerated

X

 

DERIVATIVE_CONST_REF

   

X

4686

Complex

   

DISPLAY_PRECISION

   

X

661

Enumerated

X1

 

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

 

GRAPHIC4

   

X

32581

Complex

X6

 

GRAPHIC_ALIAS4

   

X

32623

String

X6

 

INSTANCE_NUMBER5

   

X

32589

Unsigned

   

INTEGRAL_CONST_REF

   

X

4685

Complex

   

ITEM_REFERENCE5

   

X

32527

String

   

INTRINSIC_ALARM_DISABLED

   

X

4305

Complex

X6

 

JCI_CONTROLLED_VAR_REF

   

X

4683

Complex

   

JCI_MANIPULATED_VAR_REF

   

X

4682

Complex

   

JCI_OUTOFSERVICE_REF

   

X

12201

Complex

   

JCI_OUTOFSERVICE_ VALUE_REF

   

X

12202

Complex

   

JCI_SETPOINT_REFERENCE

   

X

4690

Complex

   

LAST_KNOWN_TIME_STAMPS5

   

X

1290

BACnet Array

   

MANUAL_TUNING5

   

X

3408

Enumerated

 

0-1

MAPPED_NAME5

   

X

2564

String

   

MAX_OUTPUT_REF

   

X

4688

Complex

   

MIN_OUTPUT_REF

   

X

4889

Complex

   

NOTIFICATION_OBJ_REF4

   

X

4304

Complex

X6

 

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

OUTPUT_DISPLAY_PRECISION5

   

X

1487

Enumerated

X

 

PROPORTIONAL_CONST_REF

   

X

4684

Complex

   

REMOTE_DESCRIPTION5

   

X

32519

Character String

X

 

REMOTE_DEVICE_ADDRESS5

   

X

538

Complex

   

STORED_EVENT_ENABLE

   

X

4306

Bit String

   

STATUS

   

X

512

Enumerated

   

USER_NAME

   

X

2390

String

X

 
1 Not writable in all instances.
2 Only writable if MANUAL_TUNING or OUT_OF_SERVICE is True and referenced property is writable.
3 Only writable when Out of Service is true.
4 Only present when the instance supports intrinsic alarming.
5 Not present in all instances.
6 Only writable when Intrinsic Alarming Defined is True.