Load Control - Metasys - LIT-12013310 - Server - Open Application Server - 12.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Product
Building Automation Systems > Application Servers > Open Application Server
Document number
LIT-12013310
Version
12.0
Revision date
2022-07-06
Product status
Active

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Load Control

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

DUTY_WINDOW

X

   

213

 

X

 

ENABLE

X

   

133

 

X

 

OBJECT_NAME

X

   

77

 

X

 

REQUESTED_SHED_LEVEL

X

   

218

 

X

 

SHED_DURATION

X

   

219

 

X

 

START_TIME

X

   

142

     

ACKED_TRANSITIONS 1

 

X

  0      

DESCRIPTION

 

X

 

28

 

X

64 characters max

EVENT_DETECTION_ENABLE1

  X   353      

EVENT_ENABLE1

     

35

 

X

 

EVENT_MESSAGE_TEXTS1

 

X

 

351

     
EVENT_MESSAGE_TEXTS_ CONFIG1  

X

 

352

 

X

256 characters max

EVENT_TIME_STAMPS1

 

X

 

130

     

FULL_DUTY_BASELINE

 

X

 

215

     

NOTIFICATION_CLASS

 

X

 

17

 

X

1–4,194,303

NOTIFY_TYPE

 

X

 

72

 

X

 

PROFILE_NAME

 

X

 

168

     

RELIABILITY

 

X

 

103

     

STATE_DESCRIPTION

 

X

 

222

     

TIME_DELAY1

 

X

 

113

 

X

0–65,535

ACTUAL_SHED_LEVEL_VALUE

   

X

1492

Real

   

ALARM_MESSAGE_TEXT

   

X

536

String

X

 

ALARM_STATE

   

X

1006

Enumerated

   

AUTHORIZATION_CATEGORY

   

X

908

Enumerated

X

0–249

DISPLAY_PRECISION

   

X

661

Enumerated

X

 

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

EXPECTED_SHED_LEVEL_VALUE

   

X

1491

Real

   

GRAPHIC1

   

X

32581

Object Reference

X

 

GRAPHIC_ALIAS1

   

X

32623

String

X

 

INSTANCE_NUMBER

   

X

32589

Unsigned

   

ITEM_REFERENCE

   

X

32527

Character String

   

INTRINSIC_ALARM_DISABLED

   

X

4305

Boolean

X

 

LAST_KNOWN_TIME_STAMPS

   

X

1290

BACnet Array

   

MAPPED_NAME

   

X

2564

String

   

NOTIFICATION_OBJ_REF

   

X

4304

Object Reference

X

 

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

REMOTE_DESCRIPTION

   

X

32519

Character String

X

 

REMOTE_DEVICE_ADDRESS

     

538

Complex

   

REMOTE_RELIABILITY

   

X

32518

Enumerated

   

REQUESTED_SHED-LEVEL_VALUE

   

X

1490

Enumerated

   

SHED_LEVEL_TYPE

   

X

1489

Enumerated

   

STATES_TEXT

   

X

931

Enumerated

X

 

STATES_TEXT_ERROR_STATUS

   

X

64022

Enumerated

   

STATUS

   

X

512

Enumerated

   

STORED_EVENT_ENABLE

   

X

4306

BitString

   

USER_NAME

   

X

2390

Character String

X

400 characters max

USER_SELECTED_ STATES_TEXT     X 1103 Boolean X  
1 Only present when the instance supports intrinsic alarming.