Binary Value - Metasys - LIT-12013310 - Server - Open Application Server - 12.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Brand
Metasys
Product name
Open Application Server
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013310
Version
12.0
Revision date
2022-07-06
Product status
Active
Language
English

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Binary Value

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

   

77

 

X

 

OUT_OF_SERVICE

X

   

81

 

X 1

 

PRESENT_VALUE

X

    85  

X1

 

ACKED_TRANSITIONS 2

 

X

 

0

     

ACTIVE_TEXT

 

X

 

4

     

ACTIVE_TIME_RESET 3

 

X

 

114

 

X

 

ALARM_VALUE2

 

X

 

6

 

X 4

 

COS_COUNT3

 

X

 

15

 

X

 

COS_TIME3

 

X

  16      

CURRENT_COMMAND_PRIORITY

 

X

 

431

     

DESCRIPTION

 

X

 

28

 

X

64 characters max

ELAPSED_ACTIVE_TIME3

 

X

 

33

 

X

 
EVENT_DETECTION_ENABLE2   X   353      

EVENT_ENABLE2

 

X

 

35

 

X4

 

EVENT_MESSAGE_TEXTS2

 

X

  351      
EVENT_MESSAGE_TEXTS_ CONFIG2   X   352  

X4

256 characters max

EVENT_TIME_STAMPS2

 

X

 

130

     

INACTIVE_TEXT

 

X

 

46

     

MIN_OFF_TIME3

 

X

 

66

 

X

 

MIN_ON_TIME3

 

X

 

67

 

X

 

NOTIFICATION_CLASS2

 

X

 

17

 

X4

1–4,194,303

NOTIFY_TYPE2

 

X

 

72

 

X4

 

PRIORITY_ARRAY3

 

X

 

87

     

RELIABILITY

 

X

 

103

 

X

 

RELINQUISH_DEFAULT3

 

X

 

104

 

X

 

STATE_COUNT_RESET3

 

X

  115  

X

 

TIME_DELAY2

 

X

 

113

 

X4

0–65,535

ALARM_MESSAGE_TEXT

   

X

536

Character String

X4

 

ALARM_STATE

   

X

1006

Enumerated

   

BACNET_EXPOSED

   

X

3807

Boolean

X

 

CONNECTED_STATUS

   

X

1243

Enumerated

   

CONNECTED_TO

   

X

1376

Attribute Reference

X1

 

CONNECTED_TO_INTERNAL_ APPLICATION

   

X

6081

Enumerated

   

DEFAULT_VALUE

   

X

3113

Real

X

 

DIRECTION

   

X

746

Enumerated

X1

 

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

FAILSOFT3

   

X

2567

Boolean

X

 

FAILSOFT_CURRENTLY_ACTIVE3

   

X

6088

Enumerated

   

GRAPHIC

   

X

32581

Character String

X4

 

GRAPHIC_ALIAS

   

X

32623

Character String

X4

 

ITEM_REFERENCE

   

X

32527

Character String

   

INTRINSIC_ALARM_DISABLED

   

X

4305

Boolean

X4

 

NOTIFICATION_OBJ_REF

   

X

4304

Object Reference

X4

 

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

OUT_OF_SERVICE_EXPIRATION_TIME3

   

X

64787

Structure

   

OVERRIDE_EXPIRATION_TIME3

   

X

64786

Structure

   

PRESENT_VALUE_WRITABLE

   

X

6080

Enumerated

   

PRIORITY_FOR_WRITING_TO_ CONNECTED

   

X

6093

Byte

X1

 

PRIORITY_SUPPORTED

   

X

6083

Boolean

X1

 

PROPERTY_REF_VALUE

   

X

2202

Attribute Reference

   

REFERENCED_RELIABILITY3

   

X

6085

Enumerated

   

REFERENCED_VALUE3

   

X

6084

Real

   

REFERENCED_VALUE_COS_ COUNT

   

X

6086

Unsigned

X

 

RESTORE_COMMAND_ PRIORITY3

   

X

721

Bit String

X

 

STATES_TEXT

   

X

931

Enumerated

X

 

STATUS

   

X

512

Enumerated

   

STORED_EVENT_ENABLE

   

X

4306

Bit String

   

USER_NAME

   

X

2390

Character String

X

400 characters max

1 Not writable in all instances.
2 Only present when the instance supports intrinsic alarming.
3 Not present in all instances.
4 Only writeable when EVENT_DETECTION_ENABLE is present and is TRUE.