Binary Output - Metasys - LIT-12013310 - Server - Open Application Server - 12.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Brand
Metasys
Product name
Open Application Server
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013310
Version
12.0
Revision date
2022-07-06
Product status
Active
Language
English

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Binary Output

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

   

77

 

X

 

OUT_OF_SERVICE

X

   

81

 

X

 

POLARITY

X

   

84

 

X

 

PRESENT_VALUE

X

    85  

X

 

RELINQUISH_DEFAULT

X

   

104

 

X

 

ACKED_TRANSITIONS 1

 

X

 

0

     

ACTIVE_TEXT

 

X

 

4

     

ACTIVE_TIME_RESET

 

X

 

114

 

X

 

COS_COUNT

 

X

 

15

 

X

 

COS_TIME

 

X

  16      

DESCRIPTION

 

X

 

28

 

X

64 characters max

DEVICE_TYPE

 

X

 

31

 

X

20 characters max

ELAPSED_ACTIVE_TIME

 

X

 

33

 

X

 
EVENT_DETECTION_ENABLE   X   353      

EVENT_ENABLE1

 

X

 

35

 

X 2

 

EVENT_MESSAGE_TEXTS1

 

X

  351      
EVENT_MESSAGE_TEXTS_ CONFIG   X   352   X2 256 characters max

EVENT_TIME_STAMPS1

 

X

 

130

     

FEEDBACK_VALUE1

 

X

 

40

 

X2

 

INACTIVE_TEXT

 

X

 

46

     

MIN_OFF_TIME

 

X

 

66

 

X

 

MIN_ON_TIME

 

X

 

67

 

X

 

NOTIFICATION_CLASS1

 

X

 

17

 

X2

1–4,194,303

NOTIFY_TYPE1

 

X

 

72

 

X2

 

RELIABILITY

 

X

 

103

 

X

 

STATE_COUNT_RESET

 

X

  115  

X

 

TIME_DELAY1

 

X

 

113

 

X2

0–65,535

ALARM_MESSAGE_TEXT1

   

X

536

Character String

X2

 

ALARM_STATE

   

X

1006

Enumerated

   

BACNET_EXPOSED

   

X

3807

Boolean

X

 

ENABLED

   

X

673

Boolean

X

 

ERROR_STATUS

   

X

576

Enumerated

   

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

FEEDBACK_REFERENCE

   

X

753

Attribute Reference

   

GRAPHIC

   

X

32581

Character String

X2

 

GRAPHIC_ALIAS

   

X

32623

Character String

X2

 

HEAVY_EQUIP_DELAY

   

X

516

Unsigned

X

 

HED_CONTROLLER

   

X

517

Unsigned

X

 

IGNORE_RELINQUISH_ DEFAULT

   

X

580

Boolean

X

 

ITEM_REFERENCE

   

X

32527

Character String

   

INTRINSIC_ALARM_DISABLED

   

X

4305

Boolean

X

 

MINIMUM_CYCLE_TIME

   

X

2199

Unsigned

X

 

NOTIFICATION_OBJ_REF

   

X

4304

Object Reference

X

 

OBJECT_CATEGORY

   

X

908

Enumerated

X

 

OFFLINE

   

X

913

Boolean

   

OUTPUT

   

X

663

Boolean

   

OVERRIDE_EXPIRATION_TIME

   

X

64786

Structure

   

PULSE_WIDTH

   

X

600

Real

X

 

RESTORE_COMMAND_ PRIORITY

   

X

721

Bit String

X

 

SAB_MAC_ADDR

   

X

3645

Unsigned

   

SETUP

   

X

518

Enumerated

   

SLOT_A

   

X

990

Unsigned

   

SLOT_B

   

X

991

Unsigned

   

STARTUP_OFF_STATE_ENABLE

   

X

1229

Boolean

X

 

STATES_TEXT

   

X

931

Enumerated

X 3

 

STATUS

   

X

512

Enumerated

   

STORED_EVENT_ENABLE

   

X

4306

Bit String

   

USER_NAME

   

X

2390

Character String

X

400 characters max

1 Only present when the instance supports intrinsic alarming.
2 Only writable when EVENT_DETECTION_ENABLE is TRUE.
3 Not writable in all instances.