Dynamically Creatable: No
Dynamically Deletable: No
|
Property Name |
Required |
Optional |
Proprietary |
Property ID |
Data Type |
Writable |
Range |
|---|---|---|---|---|---|---|---|
|
OBJECT_NAME |
X |
77 |
X |
||||
|
OUT_OF_SERVICE |
X |
81 |
X |
||||
|
PRESENT_VALUE |
X |
85 |
X |
||||
|
RELINQUISH_DEFAULT |
X |
104 |
X |
||||
|
UNITS |
X |
117 |
X |
0–65,535 |
|||
|
ACKED_TRANSITIONS 1 |
X |
0 |
|||||
|
COV_INCREMENT |
X |
22 |
X |
any value > 0 |
|||
|
DEADBAND1 |
X |
25 |
X 2 |
||||
|
DESCRIPTION |
X |
28 |
X |
64 characters max |
|||
|
DEVICE_TYPE |
X |
31 |
X |
20 characters max |
|||
| EVENT_DETECTION_ENABLE1 | X |
353 |
|||||
|
EVENT_ENABLE1 |
X |
35 |
X2 |
||||
|
EVENT_MESSAGE_TEXTS1 |
X |
351 | |||||
|
EVENT_MESSAGE_TEXTS_ CONFIG1 |
X | 352 | X2 | 256 characters max | |||
|
EVENT_TIME_STAMPS1 |
X |
130 | |||||
|
HIGH_LIMIT1 |
X |
45 |
X2 |
||||
|
LIMIT_ENABLE1 |
X |
52 |
X2 |
||||
|
LOW_LIMIT1 |
X |
59 |
X2 |
||||
|
MAX_PRES_VALUE |
X |
65 |
X |
||||
|
MIN_PRES_VALUE |
X |
69 |
X |
||||
|
NOTIFICATION_CLASS1 |
X |
17 |
X2 |
1–4,194,303 |
|||
|
NOTIFY_TYPE1 |
X |
72 |
X2 |
||||
|
RELIABILITY |
X |
103 |
X 3 |
||||
|
RESOLUTION |
X |
106 |
|||||
|
TIME_DELAY1 |
X |
113 |
X2 |
0–65,535 |
|||
|
ALARM_MESSAGE_TEXT |
X |
536 |
Character String |
X2 |
|||
|
ALARM_STATE |
X |
1006 |
Enumerated |
||||
|
BACNET_EXPOSED |
X |
3807 |
Boolean |
X |
|||
|
DEADBAND |
X |
2205 |
Real |
X |
|||
|
DISPLAY_PRECISION |
X |
661 |
Enumerated |
X |
0–12 |
||
|
ENABLED |
X |
673 |
Boolean |
X |
|||
|
EXECUTION_PRIORITY |
X |
2197 |
Enumerated |
X |
0–3 |
||
|
GRAPHIC |
X |
32581 |
Character String |
X2 |
|||
|
GRAPHIC_ALIAS |
X |
32623 |
Character String |
X2 |
|||
|
INSTANCE_NUMBER |
X |
32589 |
Unsigned |
||||
|
INTRINSIC_ALARM_DISABLED |
X |
4305 |
Boolean |
||||
|
ITEM_REFERENCE |
X |
32527 |
Character String |
||||
|
MAX_OUT_VALUE |
X |
653 |
Real |
||||
|
MIN_OUT_VALUE |
X |
652 |
Real |
||||
|
NOTIFICATION_OBJ_REF |
X |
4304 |
Object Reference |
||||
|
OBJECT_CATEGORY |
X |
908 |
Enumerated |
||||
|
OFFLINE |
X |
913 |
Boolean |
||||
|
OUTPUT |
X |
663 |
Real |
||||
|
OVERRIDE_EXPIRATION_TIME |
X |
64786 |
Structure |
||||
|
RESTORE_COMMAND_ PRIORITY |
X |
721 |
Bit String |
X |
|||
|
SAB_MAC_ADDR |
X |
3645 |
Byte |
||||
|
SLOT_A |
X |
990 |
Byte |
||||
|
STATUS |
X |
512 |
Enumerated |
||||
|
STORED_EVENT_ENABLE |
X |
4306 |
Bit String |
||||
|
TRUNK_NUMBER |
X |
549 |
Unsigned |
||||
|
USE_COV_MIN_SEND_TIME |
X |
3930 |
Boolean |
X |
|||
|
USER_NAME |
X |
2390 |
Character String |
X |
400 characters max |