Dynamically Creatable: No
Dynamically Deletable: No
|
Property Name |
Required |
Optional |
Proprietary |
Property ID |
Data Type |
Writable |
Range |
|---|---|---|---|---|---|---|---|
|
OBJECT_NAME |
X |
77 |
X |
||||
|
OUT_OF_SERVICE |
X |
81 |
X |
||||
|
PRESENT_VALUE |
X |
85 |
X 1 |
||||
|
UNITS |
X |
117 |
X |
0–65,535 |
|||
|
ACKED_TRANSITIONS 2 |
X |
0 | |||||
|
COV_INCREMENT |
X |
22 |
X |
any value > 0 |
|||
|
DEADBAND2 |
X |
25 |
X 3 |
||||
|
DESCRIPTION |
X |
28 |
X |
64 characters max |
|||
|
DEVICE_TYPE |
X |
31 |
X |
20 characters max |
|||
| EVENT_DETECTION_ENABLE2 | X |
353 |
|||||
|
EVENT_ENABLE2 |
X |
35 |
X3 |
||||
|
EVENT_MESSAGE_TEXTS2 |
X |
351 |
|||||
| EVENT_MESSAGE_TEXTS_ CONFIG2 | X |
352 |
X3 | 256 characters max | |||
|
EVENT_TIME_STAMPS2 |
X |
130 |
|||||
|
HIGH_LIMIT2 |
X |
45 |
X3 |
||||
|
LIMIT_ENABLE2 |
X |
52 |
X3 |
||||
|
LOW_LIMIT2 |
X |
59 |
X3 |
||||
|
MAX_PRES_VALUE |
X |
65 |
X |
||||
|
MIN_PRES_VALUE |
X |
69 |
X |
||||
|
NOTIFICATION_CLASS2 |
X |
17 |
X3 |
1–4,194,303 |
|||
|
NOTIFY_TYPE2 |
X |
72 |
X3 |
||||
|
RELIABILITY |
X |
103 |
X1 |
||||
|
RESOLUTION |
X |
106 |
|||||
|
TIME_DELAY2 |
X |
113 |
X3 |
0–65,535 |
|||
|
UPDATE_INTERVAL |
X |
118 |
|||||
|
ALARM_MESSAGE_TEXT |
X |
536 |
Character String |
X3 |
|||
|
ALARM_STATE |
X |
1006 |
Enumerated |
||||
|
ANTI_SPIKE |
X |
722 |
Boolean |
X |
|||
|
BACNET_EXPOSED |
X |
3807 |
Boolean |
X |
|||
|
DISPLAY_PRECISION |
X |
661 |
Enumerated |
X |
0–12 |
||
|
ENABLED |
X |
673 |
Boolean |
X |
|||
|
ENDPOINT_TOLERANCE |
X |
3544 |
Real |
X |
|||
|
EXECUTION_PRIORITY |
X |
2197 |
Enumerated |
X |
0–3 |
||
|
FIELD_OFFSET |
X |
2179 |
Real |
X |
|||
|
FIELD_UNITS |
X |
2180 |
Enumerated |
||||
|
FILTER_SETUP |
X |
3407 |
Enumerated |
X |
|||
|
GRAPHIC |
X |
32581 |
Character String |
X3 |
|||
|
GRAPHIC_ALIAS |
X |
32623 |
Character String |
X3 |
|||
|
HARDWARE_VALUE |
X |
1433 |
Real |
||||
|
INPUT_RANGE_HIGH |
X |
1294 |
Real |
X |
|||
|
INPUT_RANGE_LOW |
X |
1293 |
Real |
X |
|||
|
INTRINSIC_ALARM_DISABLED |
X |
4305 |
Boolean |
X |
|||
|
ITEM_REFERENCE |
X |
32527 |
Character String |
||||
|
LOWPASS_FILTER_ENA |
X |
3542 |
Boolean |
X |
|||
|
MINUS_20_DB_FREQ |
X |
3543 |
Boolean |
X |
|||
|
NOTIFICATION_OBJ_REF |
X |
4304 |
Boolean |
X |
|||
|
OBJECT_CATEGORY |
X |
908 |
Enumerated |
X |
|||
|
OFFLINE |
X |
913 |
Boolean |
||||
|
OFFSET |
X |
956 |
Real |
X |
|||
|
OUT_OF_SERVICE_EXPIRATION_TIME |
X |
64787 |
Structure |
X |
|||
|
OUTPUT_RANGE_HIGH |
X |
1296 |
Real |
X |
|||
|
OUTPUT_RANGE_LOW |
X |
1295 |
Real |
X |
|||
|
PROCESS_ID |
X |
3422 |
Enumerated |
X |
|||
|
SETUP |
X |
518 |
Enumerated |
X |
|||
|
SAB_MAC_ADDR |
X |
3645 |
Unsigned |
X |
|||
|
SLOT |
X |
519 |
Unsigned |
||||
|
SPIKE_FRACTION |
X |
725 |
Real |
X |
|||
|
STATUS |
X |
512 |
Enumerated |
X |
|||
|
STORED_EVENT_ENABLE |
X |
4306 |
BitString |
||||
|
TIME_CONSTANT |
X |
3164 |
Real |
X |
|||
|
USE_COV_MIN_SEND_TIME |
X |
3930 |
Boolean |
X |
|||
|
USER_NAME |
X |
2390 |
Character String |
X |
400 characters max |