Data Link Layer Options - Metasys - LIT-12013310 - Server - Open Application Server - 12.0

Open Application Server (OAS) Protocol Implementation Conformance Statement

Product
Building Automation Systems > Application Servers > Open Application Server
Document number
LIT-12013310
Version
12.0
Revision date
2022-07-06
Product status
Active

BACnet Internet Protocol (IP) (Annex J)

BACnet IP (Annex J), Foreign Device

ISO 8802-3, Ethernet (Clause 7)

ATA 878.1, 2.5 MB ARCNET network (Clause 8)

ATA 878.1, RS-485 ARCNET network (Clause 8), baud rates

MS/TP manager (Clause 9), baud rates

MS/TP subordinate (Clause 9), baud rates

Point-To-Point, EIA 232 (Clause 10), baud rates

Point-To-Point, modem (Clause 10), baud rates

LonTalkĀ® protocol (Clause 11), medium:

BACnet/ZigBee (Annex O)

BACnet Secure Connect (Annex AB)

Other: