OAS technical specifications - Metasys - LIT-12013309 - M4-APIMOCMD-0 - M4‑OASHIST-0 - M4‑OASMIN-0 - M4‑OASMIN-6 - M4‑OASMIN-SC3 - M4‑OASMIN-SCS - M4‑OASPPA-0 - M4‑OASSCHRPT-0 - M4-OASSTD-0 - M4-OASSTD-6 - M4-OASSTD-8 - M4‑OASSTD-SC3 - M4‑OASSTD-SCS - M4-OASTK-1 - Software Application - Open Application Server - 14.0

Open Application Server (OAS) Product Bulletin

Product
Building Automation Systems > Application Servers > Open Application Server
Document type
Product Bulletin
Document number
LIT-12013309
Version
14.0
Revision date
2024-07-30
Product status
Active

The OAS Turnkey has the following specifications:

Table 1. OAS M4-OASTK-1 Turnkey hardware and software specifications
Processor Intel® Core i5-1340P
Operating system Windows 11 IoT Enterprise
Database software SQL Server® 2019 Express with CU26 (64-bit)
Memory 32 GB DDR4-3200 SODIMM
Power input 19V DC rear jack. 12-20v operation. 19VDC65W power supply included
Storage 256 GB SSD
Networking Intel Wi-Fi 6E AX211

2.5Gb LAN (i226V)

Input/Output Two Thunderbolt 4

Three USB 3.2 Type-A

One USB 2.0 Type-A

The following table is for software-only OAS servers. If you install the OAS on a virtual machine, review Table 2 to verify that you meet the minimum hardware and software requirements.

Table 2. OAS application hardware and software requirements for software-only servers
Recommended computer platform Intel Core i7-8700 Processor (Six Core, 3.20GHz ]
Note: Match the specs of the ADS/ADX recommendations that correspond to the site characteristics. For example, the number of users, the number of engines and objects, and site traffic. If you host the OAS on a virtual machine, match the recommendations listed in the Network and IT Guidance Technical Bulletin (LIT-12011279) .
Two 500 GB hard disks with 40 GB free space after you install all prerequisite software and before you install OAS software. Configure RAID 1 (mirroring) with disk write caching enabled.
Note: Prerequisite software includes the supported operating system, database software, and .NET Framework.
Memory

32 GB DDR4, 2933MT/s or better

Supported desktop operating systems and database software

Windows® 11 Pro and Windows® 11 Enterprise versions 22H2, 23H2 (64-bit) General Availability Channel (GAC)

Windows® 10 Pro and Windows 10 Enterprise Editions versions 22H2 (64-bit)

Windows® 10 Enterprise LTSC (1809, 21H2) (64-bit)

Supports:

  • SQL Server® 2022 Express with CU12 (64-bit)
  • SQL Server® 2019 Express with CU26 (64-bit)
  • SQL Server® 2017 Express with CU31 (64-bit)
Supported server operating systems and database software

Windows® Server® 2022 (64-bit)

Windows® Server® 2019 (version 1809 or later) (64-bit)

Supports:
  • SQL Server® 2022 with CU12 (64-bit)
  • SQL Server® 2019 with CU26 (64-bit)
  • SQL Server® 2017 with CU31 (64-bit)
Supported user interfaces

Metasys UI

SMP

Note: SMP requires a license. The license is available only to existing Metasys customers. If you licensed SMP at Release 12.0 or later, you can use the same license after you upgrade to Release 14.0.
Supported virtual environments

Microsoft Hyper-V™

VMware®

Additional software included with the OAS software download

Microsoft .NET Framework 4.7.2

Microsoft .NET 6.0.16

RabbitMQ Server 3.13.0

Erlang OTP 23.2.3

Launcher Software
Note: You can find the Launcher resource files at the following website: http://www.johnsoncontrols.com/buildings/specialty-pages/metasys-launcher
Optional software

Metasys Database Manager

Language Installation Program