Required Windows operating system roles and features - Metasys - LIT-12013222 - M4-OASSTD-0 - M4-OASSCHRPT-0 - M4-OASSTD-SC3 - M4-OASSTD-SCS - M4-OASHIST-0 - M4-OASPPA-0 - M4-OASMIN-0 - M4-OASSTD-6 - M4-OASMIN-SC3 - M4-OASMIN-SCS - M4-OASMIN-6 - Server - Open Application Server - 12.0

Open Application Server (OAS) Installation Guide

Product
Building Automation Systems > Application Servers > Open Application Server
Document type
Installation Guide
Document number
LIT-12013222
Version
12.0
Revision date
2022-05-20
Product status
Active

The OAS software installer enables several roles and features in the Windows operating system for you during the installation process, but it does not enable all required components. These components are necessary for running the Metasys server . Therefore, it is imperative that you validate all required components are set before you start the Metasys Server installation. Use the tables below to verify that these components are enabled and active on the computer on which you intend to run the Metasys server . Refer to the table that matches your operating system:

Table 1. Windows 10 roles and features configuration

Category to select

Options to select

Internet Information Services

Web Management Tools

  • IIS 6 Management Compatibility
    • IIS 6 Scripting Tools
    • IIS 6 WMI Compatibility
    • IIS Metabase and IIS 6 configuration compatibility
  • IIS Management Console
  • IIS Management Scripts and Tools

World Wide Web Services

  • Application Development Features
    • .NET Extensibility 3.5
    • .NET Extensibility 4.7
    • Application Initialization
    • ASP.NET 3.5
    • ASP.NET 4.7
    • ISAPI Extensions
    • ISAPI Filters
  • Common HTTP Features
    • Default Document
    • Directory Browsing
    • HTTP Errors
    • Static Content
  • Health and Diagnostics
    • HTTP Logging
    • Request Monitor
  • Performance Features
    • Static Content Compression
  • Security
    • IP Security
    • Request Filtering
    • Windows Authentication

.NET Framework 3.5 (includes .NET 2.0 and 3.0)

Windows Communication Foundation HTTP Activation

.NET Framework 4.7 Advanced Services

  • ASP.NET 4.7
  • WCF Services
    • HTTP Activation
    • Message Queuing (MSMQ) Activation
    • Named Pipe Activation
    • TCP Activation
    • TCP Port Sharing

Microsoft Message Queue (MSMQ) Server

Microsoft Message Queue (MSMQ) Server Core

Windows Powershell 5.1

Windows Powershell 5.1 Engine

Windows Process Activation Service

  • .NET Environment
  • Configuration APIs
  • Process Model
Table 2. Windows Server 2019 or Windows Server 2016 roles and features configuration

Category to select

Options to select

Web Server (IIS) > Common HTTP Features

  • Default Document
  • Directory Browsing
  • HTTP Errors
  • Static Content

Web Server (IIS) > Health and Diagnostics

  • HTTP Logging
  • Request Monitor

Web Server (IIS) > Performance

Static Content Compression

Web Server (IIS) > Security

  • Request Filtering
  • Windows Authentication

Web Server (IIS) > Application Development

  • .NET Extensibility 3.5
  • .NET Extensibility 4.6
  • Application Initialization
  • ASP.NET 3.5
  • ASP.NET 4.6
  • ISAPI Extensions
  • ISAPI Filters

Management Tools

  • IIS 6 Management Console
  • IIS 6 Management Compatibility
    • IIS 6 Metabase Compatibility
    • IIS 6 Scripting Tools
    • IIS 6 WMI Compatibility
  • IIS Management Scripts and Tools

.NET Framework 3.5 Features

  • .NET Framework 3.5
  • HTTP Activation

.NET Framework 4.6 Features

  • .NET Framework 4.6
  • ASP.NET 4.6
  • WCF Services
    • HTTP Activation
    • Message Queuing (MSMQ) Activation
    • Named Pipe Activation
    • TCP Activation
    • TCP Port Sharing

Message Queuing

  • Message Queuing Services
    • Message Queuing Server

Remote Server Administration Tools

  • Feature Administration Tools
    • SMTP Server Tools
    • SNMP Tools

SNMP Server

SNMP WMI Provider

Windows Powershell

  • Windows Powershell 5.1
  • Windows Powershell 2.0 Engine
  • Windows Powershell ISE

Windows Process Activation Service

  • Process Model
  • .NET Environment 3.5
  • Configuration APIs

WoW 64 Support

n/a