ZFR Pro wireless system - Metasys - LIT-12013222 - M4-OASSTD-0 - M4-OASSCHRPT-0 - M4-OASSTD-SC3 - M4-OASSTD-SCS - M4-OASHIST-0 - M4-OASPPA-0 - M4-OASMIN-0 - M4-OASSTD-6 - M4-OASMIN-SC3 - M4-OASMIN-SCS - M4-OASMIN-6 - Server - Open Application Server - 12.0

Open Application Server (OAS) Installation Guide

Product
Building Automation Systems > Application Servers > Open Application Server
Document number
LIT-12013222
Version
12.0
Revision date
2022-05-20
Product status
Active

The ZFR Pro series wireless field bus system is a wireless platform and an IP interface for all BACnet MX/TP FX-PCG and TEC3000 Thermostat Controller (TEC) family controllers. Use the BACnet protocol over a 2.4 GHz wireless ISM band. For more information, see the ZFR1831 Pro Series Wireless Router Installation Guide (Part No. 24-10325-134).