KNX - Metasys - LIT-12013222 - M4-OASHIST-0 - M4-OASMIN-0 - M4-OASMIN-6 - M4-OASMIN-SC3 - M4-OASMIN-SCS - M4-OASPPA-0 - M4-OASSCHRPT-0 - M4-OASSTD-0 - M4-OASSTD-6 - M4-OASSTD-SC3 - M4-OASSTD-SCS - Server - Open Application Server - 12.0

Open Application Server (OAS) Installation Guide

Product
Building Automation Systems > Application Servers > Open Application Server
Document type
Installation Guide
Document number
LIT-12013222
Version
12.0
Revision date
2022-05-20
Product status
Active

Use the KNX Bus to control lighting, blinds and shutters, heating, and attendance systems. KNX (KONNEX) was created out of the EIB (European Installation Bus), BatiBUS, and EHS (European Home System) protocols. You need a KNX IP Gateway to connect a network engine to a KNX network.