Supported operating system, SQL Server software, and IIS versions - Metasys - LIT-12011279 - General System Information - Metasys System - 13.0

Network and IT Guidance Technical Bulletin

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document number
LIT-12011279
Version
13.0
Revision date
2023-09-29
Product status
Active

Refer to the literature for the Metasys products you are installing for a list of supported operating system and SQL Server software versions. For an overview of software supported by the Metasys system, refer to the Metasys Server Installation and Upgrade Instructions (LIT-12012162) , SCT Installation and Upgrade Instructions (LIT-12012067) , or the Open Application Server Installation and Upgrade Instructions (LIT-12013222) .

As new software and service packs become available, Johnson Controls tests them for use with Metasys software. Be aware that installing other software or updating the operating system with a new service pack on a computer running Metasys software may adversely affect the system.

The following table lists the versions of IIS that can be used with Metasys products.

Table 1. Supported IIS Versions

Operating System

Supported IIS Version

  • Windows® 11 Pro and Windows® 11 Enterprise versions 22H2, 21H2 (64-bit)
  • Windows® 10 Pro and Windows 10 Enterprise Editions versions 21H2, 22H2 (64-bit).
  • Windows® Server® 2022 (64-bit)
  • Windows® Server® 2019 (version 1809 or later) (64-bit)

IIS 10.0