Supported network engine models and releases with security attributes - Metasys - LIT-12011279 - General System Information - Metasys System - 13.0.50

Network and IT Guidance Technical Bulletin

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document number
LIT-12011279
Version
13.0.50
Revision date
2024-01-26
Product status
Active

The following table lists the latest Metasys system software releases of each network engine model along with the security attributes available for each. As the security features of the Metasys system have improved with each new software release, the network engines have likewise been improved.

Table 1. Network engine release levels

Release with Security Attributes

MS-NCE25xx-0, MS-NIE29xx-0, MS-NAE35xx-2, MS-NIE39xx-2, MS-NAE45xx-2, MS-NIE49xx-2

MS-NAE55xx-2, MS-NIE59xx-2

MS-NAE55xx-3, MS-NIE59xx-3

M4-SNCxxxx0-x, M4-SNCxxxx1-x, M4-SNCxxxx2-x

M4-SNCxxxx1-xH, M4-SNCxxxx2-xH

M4-SNExxxx0-x, M4-SNExxxx1-x, M4-SNExxxx2-x

NAE85, NIE89

Release 9.0 to 9.0.6

  • Site Security Level
  • Allow Http

X

X

X

N/A

N/A

N/A

X

Release 9.0.7 or later

  • Site Security Level
  • Allow Http

X

N/A

N/A

N/A

N/A

N/A

N/A

Release 10.0

  • Site Security Level
  • Allow Http
  • Advanced Security

N/A

X

X

N/A

N/A

N/A

X

Release 10.1

  • Site Security Level
  • Allow Http
  • Advanced Security

N/A

X

X

X

N/A

X

X

Release 11.0

  • Site Security Level
  • Allow Http
  • Advanced Security
  • FIPS 140-2

N/A

X

X

X

X

X

X

Release 12.0

  • Site Security Level
  • Allow Http
  • Advanced Security
  • FIPS 140-2
  • BACnet/SC

N/A

N/A

X

X

X

X

X

Release 13.0

  • Site Security Level
  • Allow Http
  • Advanced Security
  • FIPS 140-2
  • BACnet/SC
N/A N/A N/A X X X X