This document is intended for Building Automation System (BAS) and IT professionals. In addition to this document, the Metasys IP Networks for BACnet/IP Controllers Technical Bulletin (LIT-12012458) provides valuable guidance on the various IP networks that are available for deploying the Metasys system into a facility. Also, for updated security and product support information from Johnson Controls®, refer to the Cyber Solutions website and the Metasys Software Security and Support statement.
In this document, Metasys Server refers in general terms to the following products (unless otherwise noted):
- Application and Data Server (ADS)
- Extended Application and Data Server (ADX)
- ADS-Lite
- Open Application Server (OAS)
In this document, network engine refers in general terms to the following engine models (unless otherwise noted):
- SNE series of Network Engines: SNE1050x, SNE1100x, SNE110Lx (Asia only), and SNE2200x (where x is either 0, 1, or 2)
- SNC series of Network Controllers: SNC1612x and SNC2515x (where x is either 0, 1, or 2)
- Network Automation Engine (NAE): NAE85
- LonWorks® Control Server (LCS): LCS85
- Network Control Engine (NCE): NCE25
-
Note: The NCE, NAE35 and NAE45 are supported to Release 9.x only. The NAE55xx-2 is supported to Release 11.x only. The NAE55xx-3 is supported only to Release 12.x.
- Network Integration Engine (NIE): NIE55 and NIE85
In this document, IP controllers (IP) refers in general terms to the following controllers:
- M4-CGE09090-0
- M4-CGE04060-0
- M4-CVE03050-0P
- MS-FAC4911-0
- MS-VMA1930-0