M3 Workstation with N30 Controllers - Metasys - LIT-12011279 - General System Information - Metasys System - 10.1

Network and IT Guidance Technical Bulletin

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Technical Bulletin
Document number
LIT-12011279
Version
10.1
Revision date
2019-12-20

The following figure is an example of the connectivity and protocols for a Metasys system using the M3 Workstation and N30 controllers. See Figure 1 with Table 1, and Figure 1 with Table 1, for the full set of protocols used by the engine, Metasys Server, and Site Management Portal UI.

Figure 1. Metasys System with N30 Controllers Using BACnet Protocol

Table 1. Metasys System with N30 Controllers Using BACnet Protocol

Interaction between Callouts

Protocol

Communication Direction

1

2

BACnet

Bidirectional

1

3

BACnet1

Bidirectional2

1

4

BACnet1

Bidirectional2

1

5

POP3, SMTP, SNMP, SNMP Trap

Unidirectional

2

3

BACnet1

Bidirectional2

3

4

BACnet1

Bidirectional2

2

2

BACnet

Bidirectional2

2

5

DHCP

Unidirectional3

1 When using BACnet protocol with N30s, you must specify UDP Port 47808 as being used. For multiple BACnet networks, use a different port number for each network.
2 In bidirectional communications, both devices initiate requests.
3 In unidirectional communication, only the originating device initiates requests (assuming synchronous response is allowed in the request).