See the following table for the performance guidelines and limitations models for the network engines.
Note: The maximum number of NAE55,
SNE, or SNC per KNX IP Gateway (Tunneling Mode) depends on the KNX IP Gateway
type.
|
Model |
Maximum number of field buses |
Maximum number of devices per trunk |
Maximum number of objects |
Maximum number of KNX group addresses |
Maximum number of KNX multicast addresses (Routing mode) |
Maximum number of KNX IP gateways per network engine |
|---|---|---|---|---|---|---|
| SNE1050x-0 | 1 | 50 | 2500 | 1,000 | 1 | 25 |
| SNE110Lx-0 | 1 | 100 | 2500 | 1,000 | 1 | 25 |
| SNE1100x-0 | 1 | 100 | 2500 | 1,000 | 1 | 25 |
| SNE2200x-0 | 2 | 100 | 5000 | 1,000 | 1 | 25 |
| SNC2515x-0x | 1 | 50 | 2500 | 1,000 | 1 | 25 |
| SNC2515x-04x | 1 | 4 | 2500 | 1,000 | 1 | 4 |
| SNC1612x-0x | 1 | 50 | 2500 | 1,000 | 1 | 25 |
| SNC1612x-04x | 1 | 4 | 2500 | 1,000 | 1 | 4 |
| OAS | N/A | N/A | 20,000 | 3,000 | 1 | 50 |
|
NAE85 |
N/A |
N/A |
10,000 (base) or 25,000 (upgrade) |
3000/8000 |
1 |
50 |