Performance guidelines and limitations - Metasys - LIT-12013148 - System Integration - KNX Vendor Integration - 11.0

Network Engine Commissioning for KNX Vendor Integration Application Note

Brand
Metasys
Product name
KNX Vendor Integration
Document type
Application Note
Document number
LIT-12013148
Version
11.0
Revision date
2021-06-18
Language
English

See the following table for the performance guidelines and limitations models for the network engines.

Note: The maximum number of NAE55, SNE, or SNC per KNX IP Gateway (Tunneling Mode) depends on the KNX IP Gateway type.
Table 1. Performance guidelines and limitations for NAE, SNE, or SNC

Model

Maximum number of field buses

Maximum number of devices per trunk

Maximum number of objects

Maximum number of KNX group addresses

Maximum number of KNX multicast addresses (Routing mode)

Maximum number of KNX IP gateways per network engine

NCE25/NIE29

2

32

2,500

1,000

1

3
NAE35/NIE39 2 50 2,500 1,000 1 3
NAE45/NIE49 2 100 2,500 1,000 1 3
NAE55/NIE59 3 (plus LON) 100 5,000 1,500 1 3
SNE1050x-0 1 50 2500 1,000 1 3
SNE110Lx-0 1 100 2500 1,000 1 3
SNE1100x-0 1 100 2500 1,000 1 3
SNE2200x-0 2 100 5000 1,000 1 3
SNC2515x-0x 1 50 2500 1,000 1 3
SNC2515x-04x 1 4 2500 1,000 1 3
SNC1612x-0x 1 50 2500 1,000 1 3
SNC1612x-04x 1 4 2500 1,000 1 3

NAE85/LCS85

N/A

N/A

10,000 (base) or 25,000 (upgrade)

1,500

1

5