Trend Log Multiple - Metasys - LIT-12011924 - Supervisory Device - Network Engine - 9.0

NIEx9 Protocol Implementation Conformance Statement

Brand
Metasys
Product name
Network Engine
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12011924
Version
9.0
Language
English

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Trend Log Multiple

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

ENABLE

X

   

133

 

X

 

OBJECT_NAME

X

   

77

 

X

 

STOP_WHEN_FULL

X

   

144

 

X

 

ACKED_TRANSITIONS

 

X1

  0      

CLIENT_COV_INCREMENT

 

X

  127  

X

 

COV_RESUBSC_ INTERVAL

 

X

 

128

 

X

Any value > 0

DESCRIPTION

 

X

 

28

 

X

64 characters max

EVENT_ENABLE

 

X1

 

35

 

X

 

EVENT_MESSAGE_TEXTS

 

X1

 

351

     

EVENT_TIME_STAMPS

 

X1

 

130

     

LOG_INTERVAL

 

X2

 

134

 

X

 

LOGGING_DEVICE

 

X

  183      

LOGGING_TYPE

 

X

 

197

     

NOTIFICATION_CLASS

 

X1

 

17

 

X

1–4,194, 303

NOTIFY_THRESHOLD

 

X1

 

137

 

X

 

NOTIFY_TYPE

 

X1

 

72

 

X

 

RECORD_COUNT

 

X

 

141

 

X

 

RECORDS_SINCE_NOTIFICATION

 

X1

 

140

     

START_TIME

 

X

 

142

 

X

 

STOP_TIME

 

X

 

143

 

X

 

ALARM_STATE

   

X

1006

Enumerated

   

AUTHORIZATION_CATEGORY

   

X

908

Enumerated

X

0–249

BUFFER_STATE

   

X

2565

Enumerated

   

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

INPUT_REF

   

X

545

Complex

   

INTRINSIC_ALARMING_DEFINED

   

X

569

Boolean

X

 

ITEM_REFERENCE

   

X

32527

CharacterString

   

NEXT_TRANSFER_COUNT

   

X

2553

Unsigned

   

REMOTE_DESCRIPTION

   

X3

32519

CharacterString

X

 

REMOTE_DEVICE_ADDR

   

X3

538

Complex

   

REMOTE_OBJECT_NAME

   

X3

2564

CharacterString

   

RESPOSITORY_ENABLED

   

X

2549

Boolean

X

 

ROUTE_TRIGGER

   

X

2552

Boolean

X

 

SAMPLE_INTERVAL

   

X2

2566

Unsigned

X

 

STATUS

   

X

512

Enumerated

   

TRANSFER_SETPOINT

   

X

2550

Unsigned

X

1–5,000

USER_NAME

   

X

2390

CharacterString

X

400 characters max

1 Only present when intrinsic alarming is enabled.
2 Log_Interval and Sample_Interval represent the same value in different units of time. Log_Interval is in hundredths of seconds and Sample_Interval (JCI Proprie-tary) is in seconds. Both allow only whole seconds and round to the nearest second.
3 Not present in all instances.