Loop - Metasys - LIT-12011924 - Supervisory Device - Network Engine - 9.0

NIEx9 Protocol Implementation Conformance Statement

Brand
Metasys
Product name
Network Engine
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12011924
Version
9.0
Language
English

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Loop

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

ACTION

X

   

2

 

X

 

OBJECT_NAME

X

   

77

 

X

 

OUT_OF_SERVICE

X

   

81

 

X1

 

PRESENT_VALUE

X

   

85

 

X

 

PRIORITY_FOR_WRITING

X

   

88

 

X

 

ACKED_TRANSITIONS

 

X2

 

0

     

BACNET_DEADBAND

 

X

 

25

 

X

0.0–10,000

BIAS

 

X

 

14

 

X1

 

COV_INCREMENT

 

X

 

22

 

X

 

DERIVATIVE_CONSTANT

 

X

 

26

 

X1

 

DERIVATIVE_CONSTANT_ UNITS

 

X

 

27

     

DESCRIPTION

 

X

 

28

 

X

64 characters max

ERROR_LIMIT

 

X2

 

34

 

X

 

EVENT_ENABLE

 

X2

 

35

 

X

 

EVENT_MESSAGE_TEXTS

 

X2

  351      

EVENT_TIME_STAMPS

 

X2

 

130

     

INTEGRAL_CONSTANT

 

X

  49  

X1

 

INTEGRAL_CONSTANT_UNIT

 

X

 

50

     

MAX_OUTPUT

 

X

  61  

X1

 

MIN_OUTPUT

 

X

  68  

X1

 

NOTIFICATION_CLASS

 

X2

 

17

 

X

1–4, 194,303

NOTIFY_TYPE

 

X2

 

72

 

X

 

PROPORTIONAL_CONSTANT

 

X

 

93

 

X1

 

PROP_CONSTANT_ UNITS

 

X

 

94

     

RELIABILITY

 

X

 

103

     

TIME_DELAY

 

X2

 

113

 

X

 

UPDATE_INTERVAL

 

X

 

118

     

ALARM_MESSAGE_TEXT

   

X2

536

String

X

 

AUTHORIZATION_CATEGORY

   

X

908

Enumerated

X

0–249

BIAS_REF

   

X

4687

Complex

   

DERIVATIVE_CONST_REF

   

X

4686

Complex

   

DISPLAY_PRECISION

   

X

661

Enumerated

X

 

GRAPHIC

   

X2

32581

Complex

X

 

GRAPHIC_ALIAS

   

X2

32623

String

X

 

INTEGRAL_CONST_REF

   

X

4685

Complex

   

INTRINSIC_ALARMING_DEFINED

   

X3

569

Boolean

X

 

INTRINSIC_ALARMING_DISABLED

   

X2

4305

Boolean

X

 

JCI_CONTROLLED_VAR_REF

   

X

4683

Complex

   

JCI_MANIPULATED_VAR_REF

   

X

4682

Complex

   

JCI_OUT_OF_SERVICE_REF

   

X

12201

Complex

   

JCI_OUT_OF_SERVICE_VALUE_REF

   

X

12202

Complex

   

JCI_SETPOINT_REFERENCE

   

X

4690

Complex

   

MANUAL_TUNING

   

X3

3408

Enumerated

 

0-1

MAX_OUTPUT_REF

   

X

4688

Complex

   

MIN_OUTPUT_REF

   

X

4889

Complex

   

NOTIFICATION_OBJ

   

X2

4304

Complex

X

 

PROPORTIONAL_CONST_ REF

   

X

4684

Complex

   

REMOTE_DESCRIPTION

   

X3

32519

CharacterString

X

 

REMOTE_DEVICE_ADDR

   

X3

538

Complex

   

REMOTE_OBJECT_NAME

   

X3

2564

CharacterString

   

STORED_EVENT_ENABLE

   

X2

4306

Bit String

   
1 Only writable if MANUAL_TUNING or OUT_OF_SERVICE is True and referenced property is writable.
2 Only present when intrinsic alarming is enabled.
3 Not present in all instances.