Data Link Layer Options - Metasys - LIT-12011924 - Supervisory Device - Network Engine - 9.0

NIEx9 Protocol Implementation Conformance Statement

Brand
Metasys
Product name
Network Engine
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12011924
Version
9.0
Language
English

BACnet IP (Annex J)

 

BACnet IP (Annex J), Foreign Device

 

ISO 8802-3, Ethernet (Clause 7)

 

ATA 878.1, 2.5 MB ARCNET network (Clause 8)

 

ATA 878.1, EIA-485 ARCNET network (Clause 8), baud rates:

________________________

Master-Slave/Token-Passing (MS/TP) master (Clause 9), baud rates:

9600; 19,200; 38,400; 76,800

MS/TP slave (Clause 9), baud rates:

________________________

Point-To-Point, EIA 232 (Clause 10), baud rates:

________________________

Point-To-Point, modem (Clause 10), baud rates:

________________________

LonTalk® protocol (Clause 11), medium:

________________________

BACnet/ZigBee® protocol (Annex O)

________________________

Other:

________________________

1 This option is not supported on all models.
2 See product data for 76,800 baud guidelines.