Computer and Operating System Requirements - Metasys - LIT-12011919 - MS-MBUSN89-0 - MS-NIE2920-0 - MS-NIE89SW-6 - MS-NIE2966-0 - MS-KNXN89-0 - MS-NIE2910-0 - MS-NIE5920-2 - MS-NIE2960-0 - MS-NIE5960-2 - MS-NIE3910-2 - MS-NIE3920-2 - MS-NIE2916-0 - MS-NIE2926-0 - MS-NIE4920-2 - MS-NIE4910-2 - MS-MODBUSN89-0 - MS-NIE89SW-0 - Bulb controller - NIEx9 Network Integration Engine - 7

NIEx9 Driver Manager Application Note

Product
Network Engines > Network Control Engines > NIEx9 Network Integration Engine
Document number
LIT-12011919
Version
7
Revision date
01/08/2017

Table 1 provides the minimum computer and operating system (OS) software requirements for installing the NIEx9 Driver Manager on a laptop, computer, or server.

Table 1. System Requirements for Installation

Recommended Computer/Server Platform

Intel® Core™ 2 Duo E6700 or higher (Intel Core 2 Duo E4300 minimum)

20 GB free hard disk space available (600 MB minimum)

DVD drive

Recommended Computer/Server Platform

Computer Platforms: 2 GB RAM (1 GB RAM minimum)

Server Platforms: 4 GB RAM (2 GB RAM minimum)

Supported Operating Systems

Windows® 8.1 and Windows 8.1 Pro (64-bit)

Windows® 8 and Windows 8 Pro (64-bit)

Windows® 7 Professional, Enterprise, and Ultimate Editions with SP1 (32-bit)

Windows Server® 2008 with SP2 (32-bit)

Additional Software

Johnson Controls Launcher (for direct UI access)

FileZilla® FTP Client (for direct FTP access on NIE59)

Network Communication

Ethernet network interface card 10/100/1,000 Mbps (a 100 or 1,000 Mbps network connection is recommended)