Installing the NIE59 FTP Server - Metasys - LIT-12011919 - MS-MBUSN89-0 - MS-NIE2920-0 - MS-NIE89SW-6 - MS-NIE2966-0 - MS-KNXN89-0 - MS-NIE2910-0 - MS-NIE5920-2 - MS-NIE2960-0 - MS-NIE5960-2 - MS-NIE3910-2 - MS-NIE3920-2 - MS-NIE2916-0 - MS-NIE2926-0 - MS-NIE4920-2 - MS-NIE4910-2 - MS-MODBUSN89-0 - MS-NIE89SW-0 - Bulb controller - NIEx9 Network Integration Engine - 7

NIEx9 Driver Manager Application Note

Product
Network Engines > Network Control Engines > NIEx9 Network Integration Engine
Document type
Application Note
Document number
LIT-12011919
Version
7
Revision date
01/08/2017

About this task

In order to manage the communication drivers and the license file, the NIEx9 Driver Manager uses FTP connectivity. The FTP server is present in the NIE29, NIE39, and NIE49, but it is not present in the NIE59 at Release 5.2 or older models.

To enable the FTP server on an NIE59 with Release 5.2 or older, use the Release 5.2 or older to initiate the remote desktop connection. The remote desktop capability has been turned off to enhance security, but you can use the NCT tool to connect. If the first remote desktop connection fails, a second attempt completes the connection.

Procedure

  1. Browse your local computer to locate the NIEx9 Driver Manager installation folder.
    Figure 1. NIE59FTP Setup Location

  2. Open the NIE59FTP subfolder
  3. Double-click NIE59FTP_Setup.exe to initiate the installation.
    The NIE59FTP Setup wizard appears (Figure 2).
    Figure 2. NIE59 FTP Setup Wizard

  4. Click Next.
  5. Click Install.
    Figure 3. TYPSoft FTP Server Running