M4-SNE Series
Specification |
Description |
---|---|
Power requirement |
Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum) Alternate: Dedicated nominal 24 VDC, Class II power supply input; North America: ACC-PWRKIT-1A24; Europe: ACC-PWRKIT-1E24 |
Power consumption |
38 VA maximum |
Operating System |
Wind River® Linux LTS 19 (LTS=long-term support) |
Processor |
NXP i.MX6 DualLite processor, dual core Cortex-A9 processor at 1.0 GHz with 512 KB of L2 cache |
Memory |
16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup 2 GB SDRAM for operations data dynamic memory |
Supported integrations |
BACnet/IP, BACnet/SC, BACnet MS/TP, N2 Bus, LonWorks, Modbus, KNX, M-Bus, Zettler Fire, MQ Telemetry Transport (MQTT), OPC UA Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, Cree SmartCast Lighting Control Note: The SNE110Lx model supports one IP device
integration, but does not support the N2 Bus
or LonWorks network interface.
|
Network and Serial interfaces |
One Ethernet port; 100/10 Mbps; 8-pin RJ45 connector One FC port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ-12 field bus cable) One galvanically isolated RS-485 port; with a removable 4-pin terminal block Three USB ports (one Micro-B port, and two USB A ports). All support USB 2.0 and Open Host Controller Interface [Open HCI] specification; Micro-USB port currently inactive |
Transmission speeds |
Ethernet communication: 100 or 10 Mbps The network engine resides and interoperates on a 1 Gbps network, but does not itself transmit at 1 Gbps. Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable) |
Ambient temperature conditions |
Operating: 0°C to 50°C (32°F to 122°F) Non-Operating: -40°C to 70°C (-40°F to 158°F) |
Ambient humidity conditions |
Storage: 5% to 95% RH, 30°C (86°F) maximum dew point conditions Operating: 10% to 90% RH, 30°C (86°F) maximum dew point conditions |
Housing |
Black Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend IP protection class: IP20 UL flammability rating: UL94-5VB |
Mounting |
On flat surface with screws on three mounting clips or a single 35 mm DIN rail |
Dimensions (Height x Width x Depth) |
190 mm x 125 mm x 45.5 mm (7.48 in. x 4.92 in. x 1.75 in.) |
Weight |
0.387 kg (0.852 lbs) |
Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 |
|
|
Europe: CE Mark – Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18 |
|
FIPS 140-2 Level 1: Compliant using FIPS validated components. |
|
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
Specification |
Description |
---|---|
Power requirement | Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV
power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)
Alternate: Dedicated nominal 24 VDC, Class II power supply input; North America: ACC-PWRKIT-1A24; Europe: ACC-PWRKIT-1E24 |
Power consumption | 38 VA maximum |
Operating System | Wind River® Linux LTS 19 (LTS=long-term support) |
Processor | NXP i.MX6 DualLite processor, dual core Cortex-A9 processor at 1.0 GHz with 512 KB of L2 cache |
Memory | 16 GB
flash nonvolatile memory for operating system, configuration data, and
operations data storage and backup 2 GB SDRAM for operations data dynamic memory |
Supported integrations | BACnet/IP, BACnet/SC, BACnet MS/TP, N2 Bus, LonWorks, Modbus, KNX,
M-Bus, Zettler Fire, MQ Telemetry Transport (MQTT),OPC UA Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, Cree SmartCast Lighting Control |
Network and Serial interfaces | One
Ethernet port; 100/10 Mbps; 8-pin RJ45 connector Two FC ports (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable) Two galvanically isolated RS-485 ports; with a removable 4-pin terminal block Three USB ports (one Micro-B port, and two USB A ports). All support USB 2.0 and Open Host Controller Interface [Open HCI] specification; Micro-USB port currently inactive |
Transmission speeds | Ethernet communication: 100 or 10 Mbps The network engine can reside and interoperate on a 1 Gbps network, but does not itself transmit at 1 Gbps. Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable) |
Ambient temperature conditions |
Operating: 0°C to 50°C (32°F to 122°F)
Non-Operating: -40°C to 70°C (-40°F to 158°F) |
Ambient humidity conditions |
Storage: 5% to 95% RH, 30°C (86°F) maximum dew point
conditions Operating: 10% to 90% RH, 30°C (86°F) maximum dew point conditions |
Housing | Black
Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend IP protection class: IP20 UL flammability rating: UL94-5VB |
Mounting | On flat surface with screws on three mounting clips or a single 35 mm DIN rail |
Dimensions (Height x Width x Depth) | 190 mm x 125 mm x 44.5 mm (7.48 in. x 4.92 in. x 1.75 in.) |
Weight | 0.387 kg (0.852 lbs) |
Compliance | United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A. |
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 | |
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18 | |
FIPS 140-2 Level 1: Compliant using FIPS validated components. | |
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
M4 -SNC Series
Specification |
Description |
---|---|
Power requirement |
Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum) |
Power consumption |
33 VA maximum from main power supply Note: The VA rating does not include any power supplied
to the peripheral devices connected to Binary Outputs (BOs) or
Configurable Outputs (COs), which can consume up to 12 VA for each
BO or CO, for a possible total consumption of an additional 132 VA
(maximum).
|
Power source | +15 VDC power source terminals provide 100 mA total current; quantity of inputs: five, located in Universal Input terminals; for active (3-wire) input devices |
Display Screen | 2.4 in (61 mm), 320 x 240 resolution display (-0H and -04H models only) |
SA Bus power | 15 V at 240 mA maximum |
Operating System |
Wind River® Linux LTS 19 (LTS=long-term support) |
Processor |
NXP i.MX6DualLite Processor, 1GHz 32-bit dual core Cortex A9 processor |
Memory |
16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup 2 GB SDRAM for operations data dynamic memory |
Universal Input (UI) resolution |
Input: 24-bit Analog to Digital converter |
Analog Output (AO) accuracy |
Output: +/- 200 mV accuracy in 0–10 VDC applications |
Supported integrations |
BACnet/IP, BACnet/SC, BACnet MS/TP , MQ Telemetry Transport (MQTT), N2 Bus, LonWorks, Modbus, KNX, M-Bus, Zettler Fire, OPC UA Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, Cree SmartCast Lighting Control |
Network and serial interfaces |
1 Ethernet port: SNC25150-0, SNC25150-04, SNC16120-0, SNC16120-04, SNC25152-0, SNC25152-0H, SNC25152-04, SNC25152-04H, SNC16122-0, SNC16122-0H, SNC16122-04, and SNC16122-04H 2 Ethernet ports: SNC25151-0, SNC25151-0H, SNC25151-04, SNC25151-04H, SNC16121-0, SNC16121-0H, SNC16121-04, and SNC16121-04H Ethernet port(s): 100/10 Mbps; 8-pin RJ45 connector One FC port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable) One SA port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable) One galvanically isolated RS-485 port; with a removable 4-pin terminal block One SA Bus port; with a removable 4-pin terminal block Two USB A ports. All support USB 2.0 and Open Host Controller Interface [Open HCI] specification. |
Transmission speeds |
Ethernet communication: 100 or 10 Mbps The network engine can reside and interoperate on a 1 Gbps network, but does not itself transmit at 1 Gbps. Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable) Sensor/actuator communication (SA Bus): 38,400 bps |
Ambient temperature conditions |
Operating: 0°C to 50°C (32°F to 122°F) Non-operating: -40°C to 70°C (-40°F to 158°F) |
Ambient humidity conditions |
Storage: 5% to 95% RH, 30°C (86°F) maximum dew point conditions Operating: 0% to 90% RH, 30°C (86°F) maximum dew point conditions |
Housing |
Black Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend IP protection class: IP20 UL flammability rating: UL94-5VB |
Mounting |
On flat surface with screws on three mounting clips or a single 35 mm DIN rail |
Dimensions (width x height x depth) |
250 mm x 145 mm x 45.5 mm (9.84 in. x 5.71 in. x 1.79 in.) |
Weight |
0.65 kg (1.433 lbs) |
Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 |
|
|
Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18 |
|
FIPS 140-2 Level 1: Compliant using FIPS validated components. |
|
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
Specification |
Description |
---|---|
Power requirement | Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum) |
Power consumption | 32 VA
maximum from main power supply Note: The VA rating does not include any power supplied
to the peripheral devices connected to Binary Outputs (BOs) or
Configurable Outputs (COs), which can consume up to 12 VA for each
BO or CO, for a possible total consumption of an additional 132 VA
(maximum).
|
Power source | +15 VDC power source terminals provide 100 mA total current; quantity of inputs: five, located in Universal Input terminals; for active (3-wire) input devices |
SA Bus power | 15 V at 240 mA maximum |
Operating System | Wind River® Linux LTS 19 (LTS=long-term support) |
Processor | NXP i.MX6DualLite Processor, 1GHz 32-bit dual core Cortex A9 processor |
Memory | 16 GB flash
nonvolatile memory for operating system, configuration data, and
operations data storage and backup 2 GB SDRAM for operations data dynamic memory |
Universal Input (UI) resolution | Input: 24-bit Analog to Digital converter |
Analog Output (AO) accuracy | Output: +/- 200 mV accuracy in 0–10 VDC applications |
Supported integrations | BACnet/IP, BACnet/SC, BACnet MS/TP, Message Queuing Telemetry Transport (MQTT), N2 Bus, LonWorks, Modbus, KNX, M-Bus, Zettler Fire Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, OPC UA, Cree SmartCast Lighting Control |
Network and serial interfaces | One
supported Ethernet port (top); 100/10 Mbps; 8-pin RJ45 connector One FC port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable) One SA port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable) One galvanically isolated RS-485 port; with a removable 4-pin terminal block One galvanically isolated FC Bus port; with a removable 4-pin terminal block One SA Bus port; with a removable 4-pin terminal block Two USB A ports. All support USB 2.0 and Open Host Controller Interface [Open HCI] specification. |
Transmission speeds | Ethernet
communication: 100 or 10 Mbps The network engine resides and interoperates on a 1 Gbps network, but does not itself transmit at 1 Gbps. Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable) Sensor/actuator communication (SA Bus): 38,400 bps |
Ambient temperature conditions | Operating:
0°C to 50°C (32°F to 122°F) Non-operating: -40°C to 70°C (-40°F to 158°F) |
Ambient humidity conditions | Storage: 5%
to 95% RH, 30°C (86°F) maximum dew point conditions Operating: 0% to 90% RH, 30°C (86°F) maximum dew point conditions |
Housing | Black
Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend IP protection class: IP20 UL flammability rating: UL94-5VB |
Mounting | On flat surface with screws on three mounting clips or a single 35 mm DIN rail |
Dimensions (width x height x depth) | 250 mm x 145 mm x 45.5 mm (9.84 in. x 5.71 in. x 1.79 in.) |
Weight | 0.65 kg (1.433 lbs) |
Compliance | United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 | |
|
Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18 | |
FIPS 140-2 Level 1: Compliance using FIPS validated components | |
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
Recommended computer platform |
Intel® Xeon® Gold 5222 3.8G, 4C/8T, 10.4GT/s, 16.5M Cache, Turbo, HT (105W) DDR4-2933 or Intel® Xeon® Gold 6244 3.6G, 8C/16T, 10.4GT/s, 24.75M Cache, Turbo, HT (150W) DDR4-2933 |
Recommended memory |
16 GB RAM minimum; 32 GB RAM recommended |
Hard disk |
160 GB minimum |
Supported operating systems and software |
Note: The NAE85 software requires two Windows components:
Microsoft .NET Framework Version 3.5 SP1 and Microsoft .NET
Framework Version 4.6.1.
|
Operating systems and Microsoft SQL |
You can install a site director NAE85 on Windows Server 2019 or 2022 with any of the following SQL Server versions:
You can install a site director
NAE85 on Windows 10, or Windows 11 with any of the following SQL
Server Express versions:
You can install a child NAE85 on Windows Server 2019, Windows Server 2022, on Windows 10, or Windows 11 with any of the following SQL Server Express versions:
Note: The NAE85
installer automatically installs SQL Server Express 2019 CU18
(64-bit) only for the case where the OS is Windows 10 or Windows 11
and there is no SQL installed.
|
Supported operating systems for Metasys client computers |
Note:
|
Recommended antivirus software |
Symantec Endpoint Protection version 12.x or higher McAfee 8.8 with patch 9 or higher Windows Defender VMware Carbon Black Crowdstrike |
Supported web browser software for Metasys client computers |
Note:
|
Supported virtual environments |
Microsoft Hyper-V™, VMware® |
Network communication |
Network Interface: 1 Gbps Ethernet network interface card connects at 10 Mbps, 100 Mbps, or 1 Gbps (100 Mbps or better recommended) |
Recommended data protection |
UPS for NxE85 model: APC Smart-UPS SC 450VA, 280 W, 120 VAC input/output, NEMA 5-15R output connections, OEM Part No. SC450RM1U |
Compliance |
FIPS 140-2 Level 1:
Compliant with Federal Information Processing Standard
Note: FIPS 140-2 compliance
applies to an NAE85 when the FIPS 140-2 feature is installed and
licensed.
|