Single point of contact - Metasys - LIT-12013296 - M4-SNC16120-0 - M4-SNC16120-04 - M4-SNC16121-0 - M4-SNC16121-04 - M4-SNC25150-0 - M4-SNC25150-04 - M4-SNC25151-0 - M4-SNC25151-04 - M4-SNE10500-0 - M4-SNE10501-0 - M4-SNE10502-0 - M4-SNE11000-0 - M4-SNE11001-0 - M4-SNE11002-0 - M4-SNE110L0-0 - M4-SNE110L1-0 - M4-SNE22000-0 - M4-SNE22001-0 - M4-SNE22002-0 - Supervisory Device - 13.0

NAE85/M4-SNE/M4-SNC Product Bulletin

Document type
Product Bulletin
Document number
LIT-12013296
Version
13.0
Revision date
2024-08-26
Product status
Active
APAC EU UK NA/SA

JOHNSON CONTROLS

C/O CONTROLS PRODUCT MANAGEMENT

NO. 32 CHANGJIANG RD NEW DISTRICT

WUXI JIANGSU PROVINCE 214028

CHINA

JOHNSON CONTROLS

VOLTAWEG 20

6101 XK ECHT

THE NETHERLANDS

JOHNSON CONTROLS

TYCO PARK

GRIMSHAW LANE

MANCHESTER

M40 2WL

UNITED KINGDOM

JOHNSON CONTROLS

5757 N GREEN BAY AVE.

GLENDALE, WI 53209

USA