Repair information - Metasys - LIT-12013296 - M4-SNC16120-0 - M4-SNC16120-04 - M4-SNC16121-0 - M4-SNC16121-04 - M4-SNC25150-0 - M4-SNC25150-04 - M4-SNC25151-0 - M4-SNC25151-04 - M4-SNE10500-0 - M4-SNE10501-0 - M4-SNE10502-0 - M4-SNE11000-0 - M4-SNE11001-0 - M4-SNE11002-0 - M4-SNE110L0-0 - M4-SNE110L1-0 - M4-SNE22000-0 - M4-SNE22001-0 - M4-SNE22002-0 - Supervisory Device - M4-SNC Network Controller - M4-SNE Network Engine - NAE85 Network Automation Engine - 13.0

NAE85/M4-SNE/M4-SNC Product Bulletin

Product
Network Engines > Network Automation Engines > NAE85 Network Automation Engine
Document type
Product Bulletin
Document number
LIT-12013296
Version
13.0
Revision date
2024-08-26
Product status
Active

If the SNE or SNC fails to operate within its specifications, replace the unit. For a replacement SNE or SNC, contact the nearest Johnson Controls representative.