Ordering information for SNE models - Metasys - LIT-12013296 - M4-SNC16120-0 - M4-SNC16120-04 - M4-SNC16121-0 - M4-SNC16121-04 - M4-SNC25150-0 - M4-SNC25150-04 - M4-SNC25151-0 - M4-SNC25151-04 - M4-SNE10500-0 - M4-SNE10501-0 - M4-SNE10502-0 - M4-SNE11000-0 - M4-SNE11001-0 - M4-SNE11002-0 - M4-SNE110L0-0 - M4-SNE110L1-0 - M4-SNE22000-0 - M4-SNE22001-0 - M4-SNE22002-0 - Supervisory Device - M4-SNC Network Controller - M4-SNE Network Engine - NAE85 Network Automation Engine - 13.0

NAE85/M4-SNE/M4-SNC Product Bulletin

Product
Network Engines > Network Automation Engines > NAE85 Network Automation Engine
Document type
Product Bulletin
Document number
LIT-12013296
Version
13.0
Revision date
2024-08-26
Product status
Active
Table 1. SNE ordering information

Product code number

Description

M4-SNExxxxx-xxx

(base features of each SNE)

SNE Supervisory Network Engine Series

Requires a 24 VAC or 24 VDC power supply. Each model includes one Ethernet port, one RS-485 communications port, two standard USB serial ports, and one micro-USB port (future use).

Supported IP integrations: BACnet/IP, BACnet/SC, Modbus TCP/IP, KNX IP, C-Cure/victor, MQTT, and OPC UA.

Supported field bus integrations: MS/TP (RS-485) FC Bus, N2 Bus, Modbus RTU, M-Bus, and Zettler

M4-SNE22000-0 (version 1- discontinued)

M4-SNE22001-0 (version 2-discontinued)

M4-SNE22002-0 (version 3)

Supports two local field bus device integrations with a maximum of 100 devices on each trunk for a maximum of 200 devices per engine if only using the local field buses. The engine supports a total of 600 devices across all integrations.

Also includes an RJ-12 connection for the FC Bus. An optional LonWorks adapter can be connected to USB port to add LON communications. Also supports two BACnet/IP device integrations.

M4-SNE11000-0 (version 1-discontinued)

M4-SNE11001-0 (version 2- discontinued)

M4-SNE11002-0 (version 3)

Supports one local field bus device integration with a maximum of 100 devices on the trunk. An optional LonWorks adapter can be connected to USB port to add LON communications. Also supports two BACnet/IP device integrations.

M4-SNE10500-0 (version 1-discontinued)

M4-SNE10501-0 (version 2- discontinued)

M4-SNE10502-0 (version 3)

Supports one local field bus device integration with a maximum of 50 devices on the trunk. An optional LonWorks adapter can be connected to USB port to add LON communications. Also supports two BACnet/IP device integrations.

M4-SNE110L0-0 (version 1-discontinued)

M4-SNE110L1-0 (version 2- discontinued)

M4-SNE110L2-0 (version 3)

Supports one local field bus device integration with a maximum of 100 devices on the trunk. This model is intended for use with Metasys Server Lite (ADS-Lite-A) software in select regions of Australia, China, Hong Kong, India, Indonesia, Japan, Korea, Malaysia, New Zealand, Philippines, Singapore, Taiwan, Thailand, Vietnam, and select branches.

Note: This model does not support the N2 Bus or LonWorks network interface, but does support two BACnet/IP device integrations.
Note: See SNE series network engines for more information about the number of devices supported.