Product code number |
Description |
---|---|
M4-SNCxxxxx-0x |
SNC Network Control Engine Series Every SNC model includes the following functionality:
|
M4-SNC25152-0G |
Buy American compliant model of the SNC Network Control Engine. |
M4-SNC25152-0HG |
Buy American compliant model of the SNC Network Control Engine with integral display. |
SNC2515x-0 SNC2515x-0H |
SNC2515x-04 SNC2515x-04H |
SNC1612x-0 SNC1612x-0H |
SNC1612x-04 SNC1612x-04H |
|
---|---|---|---|---|
Integral Equipment Controller | 40 Integral I/O points -
25 inputs, 15 outputs
|
28 Integral I/O points
- 16 inputs, 12 outputs
|
||
Maximum MS/TP or N2 devices per local FC Bus trunk | 50 | 4 | 50 | 4 |
Ethernet Ports |
1 Ethernet port: SNC25150-0, SNC25150-4, SNC16120-0, SNC16120-04,SNC25152-0, SNC25152-0H, SNC25152-04, SNC25152-04H, SNC16122-0, SNC16122-0H, SNC16122-04, SNC16122-04H 2 Ethernet ports: SNC25151-0, SNC25151-0H, SNC25151-04, SNC25151-04H, SNC16121-0, SNC16121-04, SNC16121-0H, SNC16121-04H |
|||
Field Controller (FC) Bus | 1 | |||
SA Bus | 1 | |||
USB Ports for LonWorks, RS-232, M-Bus | 2 | |||
Display Screen | 2.4 in, 320 x 240 resolution display (-0H and -04H models only) |