Ordering Information for the NAE85 model - Metasys - LIT-12013296 - M4-SNC16120-0 - M4-SNC16120-04 - M4-SNC16121-0 - M4-SNC16121-04 - M4-SNC25150-0 - M4-SNC25150-04 - M4-SNC25151-0 - M4-SNC25151-04 - M4-SNE10500-0 - M4-SNE10501-0 - M4-SNE10502-0 - M4-SNE11000-0 - M4-SNE11001-0 - M4-SNE11002-0 - M4-SNE110L0-0 - M4-SNE110L1-0 - M4-SNE22000-0 - M4-SNE22001-0 - M4-SNE22002-0 - Supervisory Device - M4-SNC Network Controller - M4-SNE Network Engine - NAE85 Network Automation Engine - 13.0

NAE85/M4-SNE/M4-SNC Product Bulletin

Product
Network Engines > Network Automation Engines > NAE85 Network Automation Engine
Document type
Product Bulletin
Document number
LIT-12013296
Version
13.0
Revision date
2024-08-26
Product status
Active
Table 1. NAE85 ordering information

Product code number

Description

MS-NXE85SW-0

License that enables NAE85 software for new installation; supports a maximum of 10,000 objects. Download software from the Licensing Portal. The NAE85 installer automatically installs SQL Server Express 2019 CU18 (64-bit) only for the case where the OS is Windows 10 or Windows 11 and there is no SQL installed. For more information, refer to the NAE85 Installation and Upgrade Guide (LIT-12011530) .

MS-NXE85SW-6

License that enables NAE85 software for upgrading existing installation; supports a maximum of 10,000 objects. Download software from the Licensing Portal. The NAE85 installer automatically installs SQL Server Express 2019 CU18 (64-bit) only for the case where the OS is Windows 10 or Windows 11 and there is no SQL installed. For more information, refer to the NAE85 Installation and Upgrade Guide (LIT-12011530) .

MS-NXE85SW-SCS Software subscription for NAE85 software, one year
MS-NXE85SW-SC3 Software subscription for NAE85 software, three years

MS-15KUPG-0

License that enables an additional 15,000 objects on NAE85 or LCS85, this results in the support of a maximum of 25,000 total objects.

M4-FIPS-0

License that enables FIPS 140-2 Level 1 compliance (NAE85 only; not required for all other network engines).

MS-SMP-6

License that enables Site Management Portal (SMP). Only available to existing NAE85 installations upgrading to Release 13.0 or 13.0.50. If you licensed SMP at Release 12.0, you can use the same license after you upgrade to Release 13.0 or 13.0.50.

M4-BACNETSC-0

License that enables BACnet/SC.