Accessories ordering information - Metasys - LIT-12013296 - M4-SNC16120-0 - M4-SNC16120-04 - M4-SNC16121-0 - M4-SNC16121-04 - M4-SNC25150-0 - M4-SNC25150-04 - M4-SNC25151-0 - M4-SNC25151-04 - M4-SNE10500-0 - M4-SNE10501-0 - M4-SNE10502-0 - M4-SNE11000-0 - M4-SNE11001-0 - M4-SNE11002-0 - M4-SNE110L0-0 - M4-SNE110L1-0 - M4-SNE22000-0 - M4-SNE22001-0 - M4-SNE22002-0 - Supervisory Device - M4-SNC Network Controller - M4-SNE Network Engine - NAE85 Network Automation Engine - 13.0

NAE85/M4-SNE/M4-SNC Product Bulletin

Product
Network Engines > Network Automation Engines > NAE85 Network Automation Engine
Document type
Product Bulletin
Document number
LIT-12013296
Version
13.0
Revision date
2024-08-26
Product status
Active
Table 1. SNE accessories ordering information

Product code number or vendor model number

Description

AS-XFR100-1

Power transformer with enclosure, class 2, 24 VAC, 92 VA maximum output.

AS-XFR010-1

Power transformer, no enclosure, class 2, 24 VAC, 92 VA maximum output.

ACC-PWRKIT-1A24

Power supply, desktop kit, 90-264 VAC to 24 VDC, 65 W, includes AC cord with North American Plug.Power transformer, no enclosure, class 2, 24 VAC, 92 VA maximum output.

ACC-PWRKIT-1E24

Power supply, desktop kit, 90-264 VAC to 24 VDC, 65 W, includes AC cord with European Plug.

ACC-USBLON-0 1

USB to LonWorks adapter. Includes DIN Rail mounting bracket. Tested and qualified for use on the SNE.

ACC-USBRS232-01

USB to RS232 adapter. Tested and qualified for use with the SNE.

ACC-USBETH-01

USB-to-Ethernet adapter with 100/10 Mbps transmission speed controlled through the network engine. Features 4KV optical isolation. Ethernet LAN supported through RJ-45 jack interface.

Tested and qualified for use with SNC and SNE Supervisory Network Engines. Suitable for BACnet and IP vendor integrations.

Note: BACnet/SC supported at a later release.
Note: You must be at Release 13.0 or later to support this adapter.
ACC-USBMBUS-0 1

USB-to-MBus level converter for up to 100 unit loads. Tested and qualified for use with SNC and SNE Supervisory Network Engines.

ACC-USBRS485-01

USB-to-RS485 Adapter. Tested and qualified for use with SNC and SNE Supervisory Network Engines.

JC-RTR11002-0 BACnet Router that supports the BACnet MS/TP field controller (FC) trunk. Requires a 24 VAC power supply. Includes one Ethernet port. Supports a maximum of 100 devices on the MS/TP trunk, limited to 32 devices for the Remote Field Bus.
JC-GTW11002-0 Modbus Gateway communication interface device that provides integration of up to 100 third-party Modbus devices into the Building Automation System to monitor and control a wide variety of HVAC equipment, meters, fire alarm panels, and lighting. You can configure the gateway for the Modbus IP or Modbus RTU application protocol.

WRZ Series Wireless Room Sensors

Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12011653) for specific sensor model descriptions.

WRZ-7860-0

Receiver for One-to-One Wireless Room Sensing Systems - functions with WRZ Series Sensors room sensors

WRZ-SST-120

Refer to the WRZ-SST-120 Wireless Sensing System Tool Installation Instructions (LIT-24-10563-55) for usage instructions.

ZFR-HPSST-0 Wireless System Survey Tool. For use with the higher power WRG1830/ZFR183x System and lower power WRZ Sensors (10 mW). Refer to the High Power Wireless Sensing System Tool Installation Instructions (LIT-24-11461-00012) for usage instructions.
WRG1830/ZFR183x Pro Series Wireless Field Bus System

For more information on products needed for wireless field bus installations and for a list of available products, refer to the WRG1830/ZFR183x Pro Series Wireless Field Bus System Catalog Page (LIT-1901153).

ZFR-USBHA-0

ZFR USB Dongle provides a wireless connection through CCT to allow wireless commissioning of the wirelessly enabled CGM and CVM controllers. It also allows use of the ZFR Checkout Tool (ZCT) in CCT.

Note: The ZFR-USBHA-0 is not compatible with the WRG1830/ZFR183x Pro Series.
Note: The ZFR-USBHA-0 replaces the IA OEM DAUBI_2400 ZFR USB dongle. For additional information about the ZFR-USBHA-0 ZFR dongle, refer to the ZCT Checkout Tool Help LIT-12012292 or the WNC1800_ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012356).
Table 2. SNx accessories ordering information

Product code number

Description

AS-XFR100-1

Power transformer with enclosure, class 2, 24 VAC, 92 VA maximum output.

AS-XFR010-1

Power transformer, no enclosure, class 2, 24 VAC, 92 VA maximum output.

ACC-PWRKIT-1A24

Power supply, desktop kit, 90-264 VAC to 24 VDC, 65 W, includes AC cord with North American plug. power transformer, no enclosure, class 2, 24 VAC, 92 VA maximum output.

ACC-PWRKIT-1E24

Power supply, desktop kit, 90-264 VAC to 24 VDC, 65 W, includes AC cord with European plug.

ACC-USBLON-0 2

USB to LonWorks adapter. Includes DIN Rail mounting bracket. Tested and qualified for use with the SNx .

ACC-USBMBUS-01 USB-to-MBus level converter for up to 100 unit loads. Tested and qualified for use with the SNx .
ACC-USBRS232-01 USB to RS232 adapter. Tested and qualified for use with the SNx .
ACC-USBETH-01

USB-to-Ethernet adapter with 100/10 Mbps transmission speed controlled through the network engine. Features 4KV optical isolation. Ethernet LAN supported through RJ-45 jack interface.

Tested and qualified for use with the SNx . Suitable for BACnet and IP vendor integrations.

Note: This Ethernet adapter does not support BACnet/SC, MQTT, or MRP at this time. The adapter supports a Cisco switch that you can configure as ring, but the port does not support the ring directly.
ACC-USBRS485-01 USB-to-RS485 Adapter. Tested and qualified for use with the SNx .
ACC-TBKINOUT-0 Input and output terminal block replacement kit for SNC, CG, CV and XPM products. Kit includes 5 of each 2, 3, and 4 position Input and Output terminal blocks. 30 terminal blocks in total.
ACC-TBKPWFCSA-0 Replacement terminal block kit for power, FC Bus, SA Bus terminal blocks. All blocks are removable and labeled. Kit includes 5 of each terminal block type.

JC-RTR11002-0

BACnet Router that supports the BACnet MS/TP field controller (FC) trunk. Requires a 24 VAC power supply. Includes one Ethernet port. Supports a maximum of 100 devices on the MS/TP trunk, limited to 32 devices for the Remote Field Bus.

JC-GTW11002-0

Modbus Gateway communication interface device that provides integration of up to 100 third-party Modbus devices into the Building Automation System to monitor and control a wide variety of HVAC equipment, meters, fire alarm panels, and lighting. You can configure the gateway for the Modbus IP or Modbus RTU application protocol.
MS-FCP-0

License enabling Metasys Equipment Controller Firmware Package Files required for the Controller Configuration Tool (CCT).

TL-CCT-0

License enabling Metasys CCT software for one user.

TL-CWCVT-0

Communications converter that provides a temporary wireless connection between a host device and equipment controllers that support the BACnet MS/TP protocols.

TL-SCT-0

System Configuration Tool software for local installations. New project software for sites that do not have a previous version of SCT installed.

TL-SCT-6

System Configuration Tool software for local installations. Upgrade software for previous SCT versions being upgraded to the latest release.

TL-BUNDLEMS-0 Tool Bundle Metasys, New
M4-DLK0350-0

Local Controller Display, 3.5 in. (89 mm) color display with navigation keypad

WRZ Series Wireless Room Sensors

Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12011653) for specific sensor model descriptions.

WRZ-7860-0

Receiver for One-to-One Wireless Room Sensing Systems - functions with WRZ Series Sensors room sensors

WRZ-SST-120

Refer to the WRZ-SST-120 Wireless Sensing System Tool Installation Instructions (LIT-24-10563-55) for usage instructions.

ZFR-HPSST-0 Wireless System Survey Tool. For use with the higher power WRG1830/ZFR183x System and lower power WRZ Sensors (10 mW). Refer to the ZFR-HPSST-0 Wireless Sensing System Tool Installation Guide (Part No. 24-11461-00012) for usage instructions.
WRG1830/ZFR183x Pro Series Wireless Field Bus System

For more information on products needed for wireless field bus installations and for a list of available products, refer to the WRG1830/ZFR183x Pro Series Wireless Field Bus System Catalog Page (LIT-1901153).

ZFR-USBHA-0

ZFR USB Dongle provides a wireless connection through CCT to allow wireless commissioning of the wirelessly enabled CGM and CVM controllers. It also allows use of the ZFR Checkout Tool (ZCT) in CCT.

Note: The ZFR-USBHA-0 is not compatible with the WRG1830/ZFR183x Pro Series.
Note: The ZFR-USBHA-0 replaces the IA OEM DAUBI_2400 ZFR USB dongle. For additional information about the ZFR-USBHA-0 ZFR dongle, refer to the ZCT Checkout Tool Help (LIT-12012292) or the WNC1800/ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012356).

Third-party integration accessory ordering information

Table 3. M-Bus accessories ordering information

Product Code Number

Description

SIS-MBUSSCLL-0E

M-Bus level converter for up to 100 unit loads; 24 VAC/VDC (RS-232 connection); requires ACC-USBRS232-0 adapter

SIS-MBUSNCLL-1E M-Bus level converter for up to 100 unit loads; 24 VAC/VDC (IP connection)

SIS-MBUSRPLL-0E

M-Bus repeater for up to 100 unit loads, 24V AC/DC

INT-DX-KAB01

Optional serial connection cable SUB-D to RJ-12 for use with SIS-MBUSSCLL-0E

ACC-USBMBUS-0

USB-to-MBus level converter for up to 100 unit loads. Tested and qualified for use with SNC and SNE Supervisory Network Engines.

MR003USB

Mikro-Master USB–to–M-Bus adapter for up to 10 M-Bus devices

Note: Order this accessory directly from the supplier, made by Relay GmbH.
Note: For the European market, order the SISMBUSxxxx-0E and INT-DX-KAB01 accessories in AOMS from the Johnson Controls European Distribution Center.
Note: Order the MR003USB accessory directly from the supplier, made by Relay GmbH.
Table 4. KNX accessories ordering information

Product code number

Description

GRIPIN01-S-KNX

KNX IP interface module to connect KNX line through Ethernet to the network engine

GRRIN01-KNX

KNX IP router to connect KNX line through Ethernet to a network engine, including line or area coupler functionality

Note: For the European market, order these KNX accessories in AOMS from the Johnson Controls European Distribution Center.
Note: When you use the GRIPIN01-S-KNX for SNx integration, use the non-secure mode. Set the Metasys driver to N=ROUTING MODE, and in ETS set the Secure mode to deactivated.
Table 5. Modbus tool training course ordering information

Course number

Course title and description

C-10077-EN

VGE Tool Software Training (North America)

The VGE tool is required to generate custom Modbus mapping tables.

C-10076-EN Commissioning Modbus integrations.
PTK-CONT-26

VGE Tool Software Training (Europe and Asia)

The VGE tool is required to generate custom Modbus mapping tables.

Note: Modbus Integrations require one or more vendor Modbus definition (VMD) tables for specific third-party equipment. You can purchase tables from your regional System Integration Services (SIS) office, or you can create the tables with the VMD Generator Express (VGE) tool. To obtain a license, attend the training listed in this table.
1 Non-qualified adapters do not function in USB ports of the SNE.
2 Non-qualified adapters do not function in USB ports of the SNx .