NAE85 series network engines - Metasys - LIT-12013296 - M4-SNC16120-0 - M4-SNC16120-04 - M4-SNC16121-0 - M4-SNC16121-04 - M4-SNC25150-0 - M4-SNC25150-04 - M4-SNC25151-0 - M4-SNC25151-04 - M4-SNE10500-0 - M4-SNE10501-0 - M4-SNE10502-0 - M4-SNE11000-0 - M4-SNE11001-0 - M4-SNE11002-0 - M4-SNE110L0-0 - M4-SNE110L1-0 - M4-SNE22000-0 - M4-SNE22001-0 - M4-SNE22002-0 - Supervisory Device - M4-SNC Network Controller - M4-SNE Network Engine - NAE85 Network Automation Engine - 13.0

NAE85/M4-SNE/M4-SNC Product Bulletin

Product
Network Engines > Network Automation Engines > NAE85 Network Automation Engine
Document type
Product Bulletin
Document number
LIT-12013296
Version
13.0
Revision date
2024-08-26
Product status
Active

You can install an NAE85 on either a Windows desktop OS or a Windows Server OS. The NAE85 provides most of the same functions and capabilities as the SNE22xxx hardware model, but with much higher point capacities.

The NAE85 supports virtual environments, including VMWare® and Microsoft Hyper-V™. Refer to the Network and IT Guidance Technical Bulletin (LIT-12011279) for more information.

Table 1. Features for the NAE85

Features/Maximums

NAE85

User Interfaces available at Release 13.0

From Release 13.0, the Metasys UI is the primary UI and SMP is the secondary UI for upgraded devices with an SMP license.
Note: Metasys UI is not available on NAE85s at Release 11.0 and earlier.

BACnet MS/TP or N2 Bus

None

MS/TP and N2 Bus Devices per Trunk

None

MS/TP or N2 Devices per Trunk (if one or many third-party or TUC03 devices are connected)

None

Johnson Controls BACnet/IP devices and third-party BACnet/IP devices 1 , 2 , 3

1,000

Maximum number of Remote Field Buses per engine

16

Objects

Default: 10,000

Upgrade: 25,000

LonWorks Network Support

No

UL/cUL 864 UUKL Listed Smoke Control Applications

No

Third-Party Integrations

8

1 Depends on the number of objects each BACnet device supports.
2 Johnson Controls IP controllers work with network engines and site directors at Release 9.0 or later.
3 Some sites require manual mapping based on system architecture. They can also require system adjustments, such as BACnet communication adjustments, or firewall off.