NAE85 technical specifications - Metasys - LIT-12011530 - Supervisory Device - NAE85 Network Automation Engine - 11.0

NAE85 Installation and Upgrade Guide

Product
Network Engines > Network Automation Engines > NAE85 Network Automation Engine
Document number
LIT-12011530
Version
11.0
Revision date
2021-08-20
Table 1. NAE85 software system recommendations for installation/upgrade

Product code number

MS-NXE85SW-0 Network Integration Engine Software for 10,000 objects (new projects only software)

Recommended computer platform

2 x 160 GB 7.2K SATA, 8.9 cm (3.5 in.) Cabled

Recommended memory

16 GB RAM minimum, 32 GB RAM recommended

Hard disk

160 GB minimum

Supported host operating systems

Windows® Server® 2019 (version 1803 or later) (64-bit)

Windows® Server® 2016 with Update (KB4512495) (64-bit)

Note: Microsoft .NET Framework 3.5 Service Pack (SP) 1 and Microsoft .NET Framework 4.6.1 are required for any of the operating systems.

Supported client operating systems

Windows® 10 Pro and Windows 10 Enterprise Editions versions 1903, 1909, and 2004 (64-bit). For all future Windows 10 updates after version 2004, we will evaluate and certify that Metasys software can support the updates before we provide guidance on support.

Windows® 8.1 Pro and Windows 8.1 Enterprise Editions with Update (KB2919355) (64-bit)

Windows® 7 Professional, Enterprise, and Ultimate Editions with SP1 (64-bit)

Apple® macOS® 10.15 Catalina

Apple® macOS® 10.14 Mojave

Apple® macOS® 10.13 High Sierra

Apple® macOS® 10.12 Sierra

Note: Apple operating systems are supported for Metasys client computers only. Also, in Apple OS X, you cannot view Graphics+ graphics in the Site Management Portal UI.

Internal optical drive

DVD ROM, SATA

Supported web browser software for Metasys Site Management Portal client computers

Windows® Internet Explorer® 11.0.9600.18816 Update version 11.0.47 or later

Note: In Internet Explorer 11, select the Use Microsoft compatibility lists option, found under Tools > Compatibility View Settings, to ensure that websites appear and function correctly.

Google® Chrome™ version 78 or later

Apple® Safari® 11 or later

Microsoft® Edge® version 44 or later

Other browsers, such as Mozilla® Firefox®, may also be used but are not fully supported.

Supported virtual environments

Microsoft Hyper-V™, VMWare®

Network communication

Selectable Network Interface (if the computer has multiple network cards, during NAE85 installation, select the configured network card for the Metasys system before installation)

Ethernet network interface card 10/100/1000 Mbps (100 Mbps or better recommended)

Recommended data protection

Uninterruptible power supply (UPS)

Smart-UPS SC 450VA, 280 W, 120 VAC input/output, NEMA 5-15R output connections, OEM Part No. SC450RM1U