Loop - Metasys - LIT-1201532 - Supervisory Device - NAE35 Network Automation Engine - NAE45 Network Automation Engine - NAE55 Network Automation Engine - NAE85 Network Automation Engine - NCE25 Network Control Engine - 9

NAE/NCE Protocol Implementation Conformance Statement

Brand
Metasys
Product name
NAE35 Network Automation Engine
NAE45 Network Automation Engine
NAE55 Network Automation Engine
NAE85 Network Automation Engine
NCE25 Network Control Engine
Document type
Protocol Implementation Conformance Statement
Document number
LIT-1201532
Version
9
Revision date
2019-04-09
Language
English

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Loop

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

ACTION

X

   

2

 

X

 

OBJECT_NAME

X

   

77

 

X

 

OUT_OF_ SERVICE

X

   

81

 

X1

 

PRESENT_ VALUE

X

   

85

 

X2

 

PRIORITY_FOR _WRITING

X

   

88

 

X

 

PROPERTY_ LIST

X

   

371

     

ACKED_ TRANSITIONS

 

X3

 

0

     

BACNET_ DEADBAND

 

X

 

25

 

X

0.0–10,000

BIAS

 

X

 

14

 

X1

 

DERIVATIVE_ CONSTANT

 

X

 

26

 

X1

 

DERIVATIVE_ CONSTANT_ UNITS

 

X

 

27

     

DESCRIPTION

 

X

 

28

 

X

64 characters max

ERROR_LIMIT

 

X3

 

34

 

X4

 
EVENT_ DETECTION_ ENABLE   X   353      

EVENT_ENABLE

 

X3

 

35

 

X

 

EVENT_ MESSAGE_ TEXTS

 

X

  351      
EVENT_ MESSAGE_ TEXTS_ CONFIG   X   352   X4 256 characters max

EVENT_TIME_ STAMPS

 

X3

 

130

     

INTEGRAL_ CONSTANT

 

X

  49  

X1

 

INTEGRAL_ CONSTANT_ UNIT

 

X

 

50

     

MAX_OUTPUT

 

X

  61  

X1

 

MIN_OUTPUT

 

X

  68  

X1

 

NOTIFICATION _CLASS

 

X3

 

17

 

X4

1–4,194,303

NOTIFY_TYPE

 

X3

 

72

 

X4

 

PROPOR- TIONAL_ CONSTANT

 

X

 

93

 

X1

 

PROP_ CONSTANT_ UNITS

 

X

 

94

     

RELIABILITY

 

X

 

103

 

X2

 

TIME_DELAY

 

X3

 

113

 

X4

 

UPDATE_ INTERVAL

 

X

 

118

     

ALARM_ MESSAGE_ TEXT

   

X3

536

String

X4

 

AUTHORIZA- TION_ CATEGORY

   

X

908

Enumerated

X

0–249

BIAS_REF

   

X

4687

Complex

   

DERIVATIVE_ CONST_REF

   

X

4686

Complex

   

DISPLAY_ PRECISION

   

X

661

Enumerated

X

 

GRAPHIC

   

X3

32581

Complex

X4

 

GRAPHIC_ ALIAS

   

X3

32623

String

X4

 

INTEGRAL_ CONST_REF

   

X

4685

Complex

   

INTRINSIC_ ALARMING_ DEFINED

   

X5

569

Boolean

X

 

INTRINSIC_ ALARMING_ DISABLED

   

X3

4305

Boolean

X4

 

JCI_ CONTROLLED_ VAR_REF

   

X

4683

Complex

   

JCI_ MANIPULATED _ VAR_REF

   

X

4682

Complex

   

JCI_OUT_OF_ SERVICE_REF

   

X

12201

Complex

   

JCI_OUT_OF_ SERVICE_ VALUE_REF

   

X

12202

Complex

   

JCI_SETPOINT_ REFERENCE

   

X

4690

Complex

   

MANUAL_ TUNING

   

X5

3408

Enumerated

 

0-1

MAX_OUTPUT_ REF

   

X

4688

Complex

   

MIN_OUTPUT_ REF

   

X

4889

Complex

   

NOTIFICATION _OBJ

   

X3

4304

Complex

X4

 

PROPORTIO- NAL_ CONST_ REF

   

X

4684

Complex

   

REMOTE_ DESCRIPTION

   

X5

32519

Character String

X

 

REMOTE_ DEVICE_ADDR

   

X5

538

Complex

   

REMOTE_ OBJECT_NAME

   

X5

2564

Character String

   

STORED_ EVENT _ENABLE

   

X3

4306

Bit String

   
1 Only writable if MANUAL_TUNING or OUT_OF_SERVICE is True and referenced property is writable.
2 Only writable when Out of Service is true.
3 Only present when intrinsic alarming is enabled.
4 Only writable when intrinsic alarming is enabled.
5 Not present in all instances.