Device - Metasys - LIT-1201532 - Supervisory Device - NCE25 Network Control Engine - NAE55 Network Automation Engine - NAE35 Network Automation Engine - NAE85 Network Automation Engine - NAE45 Network Automation Engine - 9

NAE/NCE Protocol Implementation Conformance Statement

Product
Network Engines > Network Automation Engines > NAE35 Network Automation Engine
Network Engines > Network Automation Engines > NAE85 Network Automation Engine
Network Engines > Network Automation Engines > NAE45 Network Automation Engine
Network Engines > Network Automation Engines > NAE55 Network Automation Engine
Document type
Protocol Implementation Conformance Statement
Document number
LIT-1201532
Version
9
Revision date
2019-04-09

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Device

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

APDU_RETRIES

X

   

73

 

X1

 

APDU_ TIMEOUT

X

   

11

 

X1

1,000–65,535 in milli- seconds

APP_SW_ VERSION

X

   

12

 

X

 

MAX_APDU_ LENGTH_ ACCEPTED

X

   

62

 

X1

 

OBJECT_NAME

X

   

77

 

X

 

PROPERTY_ LIST

X

   

371

     

ACTIVE_COV_ SUBSCRIP- TIONS

 

X

 

152

     

ADPU_ SEGMENT_ TIMEOUT

 

X

 

10

 

X1

1,000–65,535 in milli- seconds

ALIGN_ INTERVALS

 

X

 

193

 

X

 

BACKUP_AND_ RESTORE_ STATE

 

X

 

338

     

BACKUP_FAIL_ TIMEOUT

 

X

 

153

 

X

 

BACKUP_ PREPARATION_ TIME

 

X

 

339

     

CONFIG_FILES

 

X

 

154

     

DST_STATUS

 

X

 

24

     

DESCRIPTION

 

X

 

28

 

X

64 characters max

INTERVAL_ OFFSET

 

X

 

195

 

X

 

LAST_RESTART _REASON

 

X

 

196

     

LOCAL_DATE

 

X

 

56

     

LOCAL_TIME

 

X

 

57

     

LOCATION

 

X

 

58

 

X

 

MAX_INFO_ FRAMES

 

X

 

63

 

X

 

MAX_MASTER

 

X

  64  

X

1–127

MAX_ SEGMENTS_ ACCEPTED

 

X

  167      

RESTART_ NOTIFICATION _RECIPIENTS

 

X

 

202

 

X

 

RESTORE_ PREPARATION _TIME

 

X

 

341

     

RESTORE_ COMPLETION _TIME

 

X

 

340

     

TIME_OF_ DEVICE_ RESTART

 

X

 

203

     

TIME_ SYNCHRONIZA- TION_ INTERVAL

 

X

 

204

 

X

1-1440

UTC_TIME_ SYNCHRONIZA- TION_ RECIPIENTS

 

X

 

206

 

X

 

UTC_OFFSET

 

X

  119      

TIME_SYNC_ RECIPIENTS

 

X

  116  

X

 

ADS_ CONNECTION_ TYPE

   

X

32559

Enumerated

X

 

ADS_DELIVERY _TIME

   

X

32560

Time

X

 

ADS_DIAL_ PRIORITY_ THRESHOLD

   

X

2586

Unsigned

 

0–255

ADS_DIALUP_ STATUS

   

X

32566

Enumerated

   

ADS_ RESPOSITORY

   

X

32558

Complex

X

 

ALARM_ RESPOSITORY_ SIZE

   

X

32543

Unsigned

X

100–1,000

ALARM_ SNOOZE_ TIME

   

X

32544

Unsigned

X

0–75

ALARM_STATE

   

X

1006

Enumerated

   

ARCHIVE_DATE

   

X

849

Date

   

ARCHIVE_ STATUS

   

X

1187

Unsigned

   

ARCHIVE_TIME

   

X

850

Time

   

AUDIT_ACTION _WHEN_FULL

   

X

32547

Enumerated

X

 

AUDIT_ FORWARDING_ THRESHOLD

   

X

32546

Unsigned

X

1–100

AUDIT_ GENERATE_ ALARM_ WHEN_FULL

   

X

32548

Boolean

X

 

AUDIT_ RESPOSITORY_ SIZE

   

X

32545

Unsigned

X

10–500

AUTHORIZA- TION_ CATEGORY

   

X

908

Enumerated

X

0–249

BACNET_ BROADCAST_ RECEIVE_RATE

   

X

745

Unsigned

   

BACNET_IP_ PORT

   

X

1223

Unsigned

X

 

BATTERY_ CHARGING

   

X2

3563

Boolean

   

BATTERY_ CONDITION

   

X

647

Enumerated

   

BIOS_VERSION

   

X

3876

String

   

BOARD_ TEMPERATURE

   

X

2580

Real

   

CHECK_IN_ INTERVAL

   

X

32561

Unsigned

X

1–3,600

COMPLETION_ DOMAINS

   

X

32532

List

   

COMPUTER_ NAME

   

X

32531

String

X

max 40 characters

CONTACT_ PERSON

   

X

32554

String

X

 

COV_RECEIVE_ RATE

   

X

650

Unsigned

   

COV_ TRANSMIT _RATE

   

X

651

Unsigned

   

CPU_ TEMPERATURE

   

X2

2579

Real

   

CPU_USAGE

   

X

2583

Real

   

DEFAULT_BASE _UNITS

   

X

2203

Enumerated

   

DEVICE_GONE _INTERVAL

   

X

32563

Unsigned

X

0–168

DHCP_ ENABLED

   

X

1138

Boolean

X

 

DNS_SERVER_ IP_ADDRESS

   

X

32534

Complex

X

 

DOMAIN_ NAME

   

X

2334

String

X

 

EMAIL_ AUTHENTIFI- CATION_ TYPE

   

X

3814

Enumerated

X

 

EMAIL_DDA

   

X

32568

Complex

X

 

EMAIL_ DIAGNOSTICS

   

X

3133

String

   

ENABLE_AUDIT _LEVEL

   

X

32549

Unsigned

X

1–4

ENABLED

   

X

673

Boolean

   

ESTIMATED_ FLASH_ AVAILABLE

   

X2

2395

Real

   

ESTIMATED_ FLASH_ USAGE

   

X

2395

Real

   

EXECUTION_ PRIORITY

   

X

2197

Enumerated

   

EXTENDED_ PROTO_ VERSION

   

X

2291

Unsigned

   

EXTERNAL_ MODEM_ CONFIG

   

X

32530

Complex

X

 

FAIL_EMAIL_ ADDRESS

   

X

32542

Complex

X

 

FLASH_USAGE

   

X

2584

Real

   

INCOMING_ STATUS

   

X

32567

Enumerated

   

INTERNAL_ MODEM_ CONFIG

   

X

32529

Complex

X

 

INTERNODE COMM_TIMER

   

X

845

Unsigned

   

IP_MASK

   

X

1136

Complex

X

 

IP_ROUTER_ ADDRESS

   

X

1137

Complex

X

 

ITEM_ REFERENCE

   

X

32527

String

   

JCI_IP_ ADDRESS

   

X

1135

Complex

X

 

JCI_STATUS

   

X

847

Enumerated

   

LAN_STATUS

   

X

32564

Enumerated

   

LAST_IDLE_ SAMPLE

   

X

30082

Real

   

LOCAL_SITE_ DIRECTOR

   

X

32557

Complex

X

 

MAX_MESSAGE _BUFFER

   

X

848

Unsigned

X

 

MEMORY_ USAGE

   

X

2581

Real

   

NAME

   

X

2390

String

X

max 400 characters

NETWORK_ TOLERANCE

   

X

864

Enumerated

X

 

OBJECT_ MEMORY_ USAGE

   

X

2582

Real

   

OBTAIN_DNS_ ADDRESS

   

X

32533

Boolean

X

 

PAGER_DDA

   

X

32569

Complex

X

 

PAGER_ DIAGNOSTICS

   

X

30100

String

   

PAGER_DIALUP _CONFIG

   

X

32535

Complex

X

 

PAGER_DIALUP _STATUS

   

X

32565

Enumerated

   

POP_ PASSWORD

   

X

32541

String

X

 

POP_SERVER_ HOSTNAME

   

X

32539

String

X

 

POP_USER_ NAME

   

X

32540

String

X

 

PORT_ NUMBER

   

X

1180

Unsigned

X

0–65,535

POWER_ CONSECUTIVE_ SAMPLES

   

X

32551

Unsigned

X

1–32

POWER_ SAMPLING_ INTERVAL

   

X

32550

Unsigned

   

READ_ONLY_ COMMUNITY

   

X

32555

String

X

 

READ_WRITE_ COMMUNITY

   

X

32556

String

X

 

SERIAL_PORT_ CABLE_ CONFIGURA- TION

   

X

32528

Complex

X

 

SET_TIME

   

X

3864

Enumerated

X

 

SMTP_ PASSWORD

   

X

3861

String

X

 

SMTP_PORT

   

X

32538

Unsigned

X

0–65,535

SMTP_SERVER_ HOST

   

X

32537

Complex

X

 

SMTP_USER_ NAME

   

X

3815

String

X

 

SNMP_DDA

   

X

32570

Complex

X

 

SNMP_ ENABLED

   

X

32552

Boolean

X

 

SNMP_ MANAGEMENT _DEVICE

   

X

32553

Complex

X

 

SNMP_ VERSION

   

X

32622

Enumerated

X

 

STATUS

   

X

512

Enumerated

   

SYNC_TIME

   

X

32616

Boolean

   

TREND_ MEMORY_ USAGE

   

X2

3646

Real

   

XMS_DIALUP_ CONFIGURA- TION

   

X2

32563

Complex

X

 

XMS_DIALUP_ STATUS

   

X2

32566

Enumerated

   
1 Write does not take effect until after reboot.
2 Not present in all instances.