Data Link Layer Options - Metasys - LIT-1201532 - Supervisory Device - NAE35 Network Automation Engine - NAE45 Network Automation Engine - NAE55 Network Automation Engine - NAE85 Network Automation Engine - NCE25 Network Control Engine - 9

NAE/NCE Protocol Implementation Conformance Statement

Brand
Metasys
Product name
NAE35 Network Automation Engine
NAE45 Network Automation Engine
NAE55 Network Automation Engine
NAE85 Network Automation Engine
NCE25 Network Control Engine
Document type
Protocol Implementation Conformance Statement
Document number
LIT-1201532
Version
9
Revision date
2019-04-09
Language
English

BACnet IP (Annex J)

 

BACnet IP (Annex J), Foreign Device

 

ISO 8802-3, Ethernet (Clause 7)

 

ATA 878.1, 2.5 MB ARCNET network (Clause 8)

 

ATA 878.1, EIA-485 ARCNET network (Clause 8), baud rates:

_______________________

Master-Slave/Token-Passing (MS/TP) master (Clause 9), baud rates: 1

9600; 19,200; 38,400; 76,800 2

MS/TP slave (Clause 9), baud rates:

_______________________

Point-To-Point, EIA 232 (Clause 10), baud rates:

_______________________

Point-To-Point, modem (Clause 10), baud rates:

_______________________

LonTalk® protocol (Clause 11), medium:

_______________________

BACnet/ ZigBee® protocol (Annex O)

_______________________

Other:

_______________________

1 This option is not supported on all models.
2 See product data for 76,800 baud guidelines.