NCE25 models - Release 9.0.8 - Metasys - LIT-1201519 - MS-NAE45xx-2 - MS-NAE55xx-3 - MS-NAE551S-2 - MS-NCE25xx-0 - MS-NAE5510-2U - MS-NAE35xx-2 - MS-NXE85SW-x - MS-NAE5510-3U - Supervisory Device - NCE25 Network Control Engine - NAE55 Network Automation Engine - NAE35 Network Automation Engine - NAE45 Network Automation Engine - NAE85 Network Automation Engine - 11.0

NAE Commissioning Guide

Product
Network Engines > Network Automation Engines > NAE55 Network Automation Engine
Network Engines > Network Automation Engines > NAE35 Network Automation Engine
Network Engines > Network Automation Engines > NAE45 Network Automation Engine
Network Engines > Network Automation Engines > NAE85 Network Automation Engine
Document number
LIT-1201519
Version
11.0
Revision date
2022-02-09

The NCE25 models:

  • support either one field bus or one LonWorks® network trunk into a Metasys system network, specifically:

    • NCE256x-x: one BACnet® MS/TP trunk with up to 32 MS/TP controllers

    • NCE251x-x: one N2 Bus with up to 32 N2 controllers

    • NCE252x-x: one LonWorks trunk with up to 32 LonWorks devices (Release 9.0 only)

  • support up to two vendor integrations, including Modbus, M-Bus, KNX, and C•CURE/victor

  • monitor and control up to 100 BACnet IP field devices over Ethernet at the supervisory level

  • provide an integral MS/TP Field Equipment Controller with 33 Input/Output (I/O) points

  • cannot serve as a Site Director for other engines except for itself

  • support Domain Name Server (DNS) for resolving NAE names on the building network, but does not support NETBIOS name resolution